SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose Factory Assemblies, Series 7116M | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Connection 1 Style

Length (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose Factory Assemblies, Series 7116M

SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose Factory Assemblies, Series 7116M OBSOLETE

Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose Factory Assemblies are designed to transfer diesel exhaust fluid from powered dispensers to 212°F and 150 psi, Series 7116M

Technical Specifications

  • Hose Inner Tube Material: Black peroxide cured, Ethylene Propylene Diene Monomer (EPDM) peroxide cured
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Application: Chemical Transfer
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Weight: 4.4 to 5.6 lb/ea, 2.0 to 2.5 kg/ea, 4.37 to 5.58 lb/ea
  • Nominal Hose Inside Diameter: DN20
  • Length: 12 to 15 ft, 3.7 to 4.6 m
  • Specifications Met: ARPM IP-7
  • Compatible Fitting: n/a
  • Connection 2 Type: Male BSPP (with Seal), Male NPTF
  • Connection 1 Type: Male BSPP (with Seal), Male NPTF
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Outside Diameter: 1.156 inch, 29.4 mm
  • Package Type: Carton
  • Size: -12
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Stainless Steel
  • Quantity per Box: 1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7116M Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose Factory Assemblies provide excellent service in supplying DEF rom dispensing units to equipment, storage tanks and vehicles. The specially formulated hose tube is corrosion resistant to limit the possibility of contamination and diminished performance of on-board selective catalytic reduction (SCR) systems of heavy duty vehicles. The hose cover resists abrasion and weathering. Series 7116M hose assemblies incorporate corrosion resistant stainless steel permanent crimp couplings for a clean, safe and secure connection.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black peroxide cured EPDM for corrosion resistant compatibility to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength.
• Cover: Black EPDM for abrasion and weathering resistance.
• Couplings: Stainless steel crimp for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• DEF
• Urea
-usage
• Dispensers
• In-plant tank transfer
• Storage tank transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for oil or fuel service.

Warnings:
• To avoid DEF contamination, use only hose designed for the application, and stainless steel couplings to fabricate hose assemblies.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Connection 1 Style Length (ft)
71163PRBK-144 3/4 Male BSPP with Seal - Rigid 12
71163PRBK-180 3/4 Male BSPP with Seal - Rigid 15
71163PRNK-144 3/4 Male NPTF- Rigid 12
71163PRNK-180 3/4 Male NPTF- Rigid 15

687PDC
687583