Electrically Heated SCR Hose for DEF Transfer | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electrically Heated SCR Hose for DEF Transfer

Electrically Heated SCR Hose for DEF Transfer

SCR Hose Assemblies are designed for heating and conveying DEF (Diesel Exhaust Fluid; or AdBlue) throughout Selective Catalytic Reduction (SCR) systems. Parker's hoses are uniquely made with both an extruded sheath and an overmold for protection.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Chemicals (DEF Fluids)
  • Specifications Met: IATF 16949, IP 6X, IP X8, IP X9K, ISO 14001.0
  • Inside Diameter: 0.157 inch, 0.217 inch, 0.236 inch, 4 to 6 mm
  • Maximum Operating Pressure: 10 to 12 bar, 1.0 to 1.2 MPa, 150 to 174 psi
  • Application: DEF Lines, Dosing Systems, SCR Systems, Transportation
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Design Factor: n/a
  • Minimum Bend Radius: 1-3/16 to 1-1/2 inch, 30 to 40 mm
  • Size: -4 to -6
  • Outside Diameter: 0.551 inch, 0.571 inch, 14 to 14.5 mm
  • Weight: n/a
  • Hose Inner Tube Material: Polyamide (PA), Ethylene Propylene Diene Monomer (EPDM)
  • Cover Material: Thermoplastic Compound
Safety Warning

Full Product Description

SCR Hose Assemblies are designed for heating and conveying DEF (Diesel Exhaust Fluid) throughout the Selective Catalytic Reduction (SCR) system on commercial vehicles. Parker's SCR hoses are uniquely made with an extruded sheath over the heating elements that lock them in place for added protection and long-lasting, uniform heating. Parker also uses an overmold process to further protect all wire splices.

Parker's SCR Hose utilizes an electrical heating system in which both the hose and the fittings are heated with the same continuous-variable-resistance wire heating elements. They are made to handle both on-road and off-road applications while helping you stay Tier IV and EPA '10 compliant.

Markets:
• Transportation
• Mobile Equipment

Features/Benefits:
• Utilizes an electrical heating system in which both the hose and the fittings are heated with the same continuous-variable-resistance wire heating elements for Consistent thaw
• Multiple options available to fit every application
• Protective overmold provides impact and water resistance and bolsters fitting strength and impact resistance  (see available IP certifications)
• Extruded sheath over the heating elements that lock them in place for added protection and long-lasting, uniform heating
• The Parflex Division is third party certified for ISO 14001 and IATF 16949 

Applications:
• Transfer of DEF fluid
o Agriculture equipment
o Construction equipment
o RV & Bus
o Heavy Duty Truck

Certifications/Compliance:
• Parflex Division is third party certified for ISO 14001 and IATF 16949
• IP6X, IPX8, and IPX9K Certification available

Technical Specifications:
• Nylon core products available in 6mm I.D.
• EPDM core products in 4mm and 5.5mm I.D.
• Available in 12VDC or 24 VDC designs

Related Documents

×
Products

687PDC
687563