SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose, Series 7116M | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose, Series 7116M

SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose, Series 7116M

Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose is designed to transfer diesel exhaust fluid from powered dispensers to 212°F and 150 psi, Series 7116M

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Media Transfer
  • Media: Chemicals (DEF Fluids), Chemicals (Urea)
  • Specifications Met: n/a
  • Compatible Fitting: HBL-C Series
  • Inside Diameter: 3/8 to 3/4 inch, 9.5 to 19.1 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10 bar
  • Package Type: Reel
  • Nominal Hose Inside Diameter: 15 to 25 mm
  • Size: -8 to -16
  • Outside Diameter: 0.7 to 1.2 inch, 16.7 to 29.4 mm
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Design Factor: 4:1
  • Weight: 0.13 to 0.34 lb/ft, 0.19 to 0.51 kg/m
  • Minimum Bend Radius: 4 to 6 inch, 97 to 152 mm
  • Length per Package: 400 to 700 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7116M Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose provides excellent service in supplying DEF rom dispensing units to equipment, storage tanks and vehicles. The specially formulated hose tube is corrosion resistant to limit the possibility of contamination and diminished performance of on-board selective catalytic reduction (SCR) systems of heavy duty vehicles. The hose cover resists abrasion and weathering. Series 7116M is qualified with corrosion resistant stainless steel permanent crimp couplings for a clean, safe and secure connection.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black peroxide cured EPDM for corrosion resistant compatibility to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength.
• Cover: Black EPDM for abrasion and weathering resistance.

Applications:
- media
• DEF
• Urea
- usage
• Dispensers
• In-plant tank transfer
• Storage tank transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for oil or fuel service.

Warnings:
• To avoid DEF contamination, use only hose designed for the application, and stainless steel couplings to fabricate hose assemblies.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7116M-500 1/2 150
7116M-750 3/4 150
7116M-1000 1 150
7116M-380 3/8 150

687PDC
687583