Direct Operated Check Valve - Series CM | #CM3PPV


LOADING IMAGES
CM3PPV

Direct Operated Check Valve - Series CM | #CM3PPV OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Port Connection: NG10 / CETOP 05
  • Function: From manifold to directional valve, check valve in channel P
  • Maximum Flow Rate: 76 L/MIN
  • Mounting Type: Sandwich Plate
  • Product Series: Check Valve
  • Maximum Operating Pressure: 350 bar
  • Actuation Type: Mechanical
  • Body Material: Steel
  • Configuration: Check Valve in Port P
  • Connection Size: n/a
  • Connection Type: n/a
  • Cracking Pressure: 0.3 bar
  • Flow Direction: Directional Valve to Manifold
  • Maximum Operating Temperature: 60 °C
  • Maximum Ambient Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Minimum Ambient Temperature: -20 °C
  • Seal Material: FPM
  • Mounting Position: Unrestricted
  • Weight: 1.7 kg
  • Maximum Flow Rate: 76 L/min
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Application: Industrial Hydraulic
  • Technology: Hydraulics
  • Media: Hydraulic Oil
  • Brand: Parker

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker direct operated check valves series CM in sandwich design are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provide a very good price-performance ratio.

Series CM is available in two sizes, NG06 and NG10. Depending on the function required, one or two check valves are arranged in ports P, T, A, and B. Number and flow direction can be selected from the ordering code.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• 8 options for the arrangement of the check valve in the body - multitude of uses for hydraulic switching
• Valve bodies are made of steel - extra strength and durability
• Function can be changed by turning the valve - easy handling
• Short delivery time for most versions - no warehousing necessary
• Two sizes:
    - CM2 - NG06 (CETOP 03)
    - CM3 - NG10 (CETOP 05)
• Maximum operating pressure 350 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Tire presses

Read More Show Less

CAD Drawings + Files

Part Number
CM3PPV STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478