Direct Operated Check Valve - Series CM | Product Series

Filter by

    No filters selected

Port Connection

Function

Maximum Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Check Valve - Series CM

Direct Operated Check Valve - Series CM

Parker direct operated check valves series CM in sandwich design are predestined for an easy configuration of stack systems. A large number of options offer a multitude of uses for hydraulic switching.

Technical Specifications

  • Mounting Type: Sandwich plate
  • Product Series: Check valve
  • Maximum Operating Pressure: 350 bar
  • Actuation Type: Mechanical
  • Body Material: Steel
  • Configuration: Check valve in port A, B, A and B, P, T
  • Connection Size: N/A
  • Connection Type: N/A
  • Cracking Pressure: 0.5 bar
  • Flow Direction: From directional valve to manifold/ from manifold to directional valve
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Mounting Position: Unrestricted
  • Weight: NG06: 0.7, NG10: 2.0 kg
  • Maximum Flow Rate: Depending on size, 53-120 L/min
Safety Warning

Full Product Description

Parker direct operated check valves series CM in sandwich design are part of Parker's complete range of sandwich plate valves and ensure an easy configuration of conventional stack systems. Additionally they provide a very good price-performance ratio.

Series CM is available in two sizes, NG06 and NG10. Depending on the function required, one or two check valves are arranged in ports P, T, A, and B. Number and flow direction can be selected from the ordering code.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• 8 options for the arrangement of the check valve in the body - multitude of uses for hydraulic switching
• Valve bodies are made of steel - extra strength and durability
• Function can be changed by turning the valve - easy handling
• Short delivery time for most versions - no warehousing necessary
• Two sizes:
    - CM2 - NG06 (CETOP 03)
    - CM3 - NG10 (CETOP 05)
• Maximum operating pressure 350 bar

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Tire presses

Related Documents

×
Products Port Connection Function Maximum Flow Rate
CM2AAFV NG06 / CETOP 03 From manifold to directional valve, check valve in channel A 53 L/MIN
CM2AAV NG06 / CETOP 03 From directional valve to manifold, check valve in channel A 53 L/MIN
CM2BBFV NG06 / CETOP 03 From manifold to directional valve, check valve in channel B 53 L/MIN
CM2BBV NG06 / CETOP 03 From directional valve to manifold, check valve in channel B 53 L/MIN
CM2DDFV NG06 / CETOP 03 From manifold to directional valve, check valve in channel A and B 53 L/MIN
CM2DDV NG06 / CETOP 03 From directional valve to manifold, check valve in channel A and B 53 L/MIN
CM2PPV NG06 / CETOP 03 From manifold to directional valve, check valve in channel P 53 L/MIN
CM2TTV NG06 / CETOP 03 From directional valve to manifold, check valve in channel T 53 L/MIN
CM3AAFV NG10 / CETOP 05 From manifold to directional valve, check valve in channel A 76 L/MIN
CM3AAV NG10 / CETOP 05 From directional valve to manifold, check valve in channel A 76 L/MIN
CM3BBFV NG10 / CETOP 05 From manifold to directional valve, check valve in channel B 76 L/MIN
CM3BBV NG10 / CETOP 05 From directional valve to manifold, check valve in channel B 76 L/MIN
CM3DDFV NG10 / CETOP 05 From manifold to directional valve, check valve in channel A and B 76 L/MIN
CM3DDV NG10 / CETOP 05 From directional valve to manifold, check valve in channel A and B 76 L/MIN
CM3PPV NG10 / CETOP 05 From manifold to directional valve, check valve in channel P 76 L/MIN
CM3TTV NG10 / CETOP 05 From directional valve to manifold, check valve in channel T 76 L/MIN
CM2AAFVHT NG06 / CETOP 03 From manifold to directional valve, check valve in channel A 60 L/MIN
CM2BBVHT NG06 / CETOP 03 From directional valve to manifold, check valve in channel B 60 L/MIN
CM2PPVHT NG06 / CETOP 03 From manifold to directional valve, check valve in channel P 60 L/MIN
CM2PTVHT NG06 / CETOP 03 From manifold to directional valve, check valve in channel A and B 60 L/MIN
CM2TTVHT NG06 / CETOP 03 From directional valve to manifold, check valve in channel T 60 L/MIN
CM3BBVHT NG10 / CETOP 05 From directional valve to manifold, check valve in channel B 120 L/MIN
CM3PPVHT NG10 / CETOP 05 From manifold to directional valve, check valve in channel P 120 L/MIN
CM3TTVHT NG10 / CETOP 05 From directional valve to manifold, check valve in channel T 120 L/MIN
CM2BBFVHT NG06 / CETOP 03 From manifold to directional valve, check valve in channel B 60 L/MIN
CM3BBFVHT NG10 / CETOP 05 From manifold to directional valve, check valve in channel B 120 L/MIN
CM3AAVHT NG10 / CETOP 05 From manifold to directional valve, check valve in channel A 120 L/MIN

687PDC
687478