Crimp Style Hydraulic Hose Fitting – 79 Series Fittings | #1JS79-20-20


LOADING IMAGES
1JS79-20-20

Crimp Style Hydraulic Hose Fitting – 79 Series Fittings | #1JS79-20-20

Parker's 79 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Technical Specifications

  • Shape: Straight - Long
  • Materials of Construction: Steel
  • Product Style: Female Seal-Lok® - Swivel
  • Port Connection: 1-1/4"
  • Flange Size: n/a
  • Hose I.D. (inch): 1-1/4"
  • Port Size: 1-1/4 inch
  • Hose Inside Diameter: 1-1/4 inch
  • Connection Size: 1-11/16"-12 inch Thread
  • Flange Size: n/a
  • Product Style: Female Seal-Lok® - Swivel
  • Shape: Straight Long
  • Materials of Construction: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 79 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 79 series fittings are compatible with hydraulic constant working pressure and phosphate-ester hoses. The 79 series fittings are available from ¾” to 1- ½” in a wide variety of end configurations.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Oil Field Service
• Waste & Refuse
• Ground Support Equipment
• Industrial

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 791TC
• 792TC, 792ST
• F42

Read More Show Less

CAD Drawings + Files

Part Number
1JS79-20-20 IGS STP

Ok

x

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Communities, Blogs & Industry Links
Hydraulic Fitting Orientation
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583