Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Parkrimp Dies are designed to make producing factory-quality hose assemblies easier with several key features.
Parker's Parkrimp Dies are designed with eight segments in order to provide a smooth and even 360 degree crimp. Parker’s exclusive Parkalign feature positions the fitting in the die perfectly every time. These Parkrimp Dies are color coded by size to easily identify and select, reducing the time it takes to set up. Parkrimp Dies are linked to keep the segments together. There are no loose parts to mismatch or misplace. **It is important to note, these recommended dies are based on fitting series and not specific hoses. Some dies may require special tooling. Please use Parker.com/CrimpSource or Catalog 4400 for exact crimping specifications.**
Markets:
• Transportation
• Construction
• Agriculture/Forestry
• Rail
• Machine Tool
• Material Handling
• Marine
• Industrial
• Mining
• Automotive
Features/Benefits:
• Linked dies keep segments together
• Parker's exclusive Parkalign system positions the fitting in the die
• Color-coded dies for easy identification
• Available for sizes -4 to -32
Applications:
• Enables any user to make factory-quality hose assemblies
Compatible Crimpers
• KarryKrimp 1
• KarryKrimp 2
• Parkrimp 2
Product Demos & Tutorials |
---|
Step-By-Step Hydraulic Hose Assembly |
Literature and Reference Materials |
---|
CrimpSource |
Hydraulic Hose Crimpers and Accessories Bulletin |