Crimp Style Hydraulic Hose Fitting – 79 Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Shape

Materials of Construction

Port Connection

Flange Size

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 79 Series Fittings

Crimp Style Hydraulic Hose Fitting – 79 Series Fittings

Parker's 79 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Technical Specifications

  • Port Size: 3/4 to 1-1/2 inch
  • Shape: Straight, Elbow 45°, Elbow 60°, Elbow 90°
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 19.05 to 38.1 mm, -12 to -24, 3/4 to 1-1/2 inch
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Connection Size: View Part Details.
  • Flange Size: 3/4 to 1-1/2 inch
  • Product Style: SAE Code 62 Flange Head, Female Seal-Lok® - Swivel, Caterpillar® Flange Head
  • Materials of Construction: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 79 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 79 series fittings are compatible with hydraulic constant working pressure and phosphate-ester hoses. The 79 series fittings are available from ¾” to 1- ½” in a wide variety of end configurations.

Markets:
• Transportation
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Oil Field Service
• Waste & Refuse
• Ground Support Equipment
• Industrial

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 791TC
• 792TC, 792ST
• F42

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Communities, Blogs & Industry Links
Hydraulic Fitting Orientation
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×
Products Hose I.D. (inch) Shape Materials of Construction Port Connection Flange Size Product Style
16A79-12-12 3/4" Straight Steel 3/4" 3/4" SAE Code 62 Flange Head
16A79-16-16 1" Straight Steel 1" 1" SAE Code 62 Flange Head
16A79-20-16 1" Straight Steel 1-1/4" 1-1/4" SAE Code 62 Flange Head
16A79-20-20 1-1/4" Straight Steel 1-1/4" 1-1/4" SAE Code 62 Flange Head
16A79-24-24 1-1/2" Straight Steel 1-1/2" 1-1/2" SAE Code 62 Flange Head
16F79-16-16 1" Elbow 45° Steel 1" 1" SAE Code 62 Flange Head
16F79-20-20 1-1/4" Elbow 45° Steel 1-1/4" 1-1/4" SAE Code 62 Flange Head
16N79-12-12 3/4" Elbow 90° Steel 3/4" 3/4" SAE Code 62 Flange Head
16N79-16-12 3/4" Elbow 90° Steel 1" 1" SAE Code 62 Flange Head
16N79-16-16 1" Elbow 90° Steel 1" 1" SAE Code 62 Flange Head
16N79-20-16 1" Elbow 90° Steel 1-1/4" 1-1/4" SAE Code 62 Flange Head
16N79-20-20 1-1/4" Elbow 90° Steel 1-1/4" 1-1/4" SAE Code 62 Flange Head
16N79-24-24 1-1/2" Elbow 90° Steel 1-1/2" 1-1/2" SAE Code 62 Flange Head
1JS79-12-12 3/4" Straight - Long Steel 3/4" n/a Female Seal-Lok® - Swivel
1JS79-16-12 3/4" Straight - Long Steel 1" n/a Female Seal-Lok® - Swivel
1JS79-16-16 1" Straight - Long Steel 1" n/a Female Seal-Lok® - Swivel
1JS79-20-16 1" Straight - Long Steel 1-1/4" n/a Female Seal-Lok® - Swivel
1JS79-20-20 1-1/4" Straight - Long Steel 1-1/4" n/a Female Seal-Lok® - Swivel
1JS79-24-24 1-1/2" Straight - Long Steel 1-1/2" n/a Female Seal-Lok® - Swivel
1J779-12-12 3/4" Elbow 45° Steel 3/4" n/a Female Seal-Lok® - Swivel
1J779-16-16 1" Elbow 45° Steel 1" n/a Female Seal-Lok® - Swivel
1J779-20-20 1-1/4" Elbow 45° Steel 1-1/4" n/a Female Seal-Lok® - Swivel
1J979-12-12 3/4" Elbow 90° - Short Drop Steel 3/4" n/a Female Seal-Lok® - Swivel
1J979-16-16 1" Elbow 90° - Short Drop Steel 1" n/a Female Seal-Lok® - Swivel
1XA79-16-16 1" Straight Steel 1" 1" Caterpillar® Flange Head

687PDC
687583