OBSOLETE: Low-Cost DC Servo Motor - RX Series | Product Series

Filter by

    No filters selected

Frame Size

Winding Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Low-Cost DC Servo Motor - RX Series

OBSOLETE: Low-Cost DC Servo Motor - RX Series OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Frame Size: 58 to 120 mm
  • Continuous Torque: 0.28 to 7.8 Nm, 2.48 to 69 lb-inch
  • Peak Torque: 0.9 to 22 Nm, 8 to 195 lb-inch
  • Rated Speed: 2400 to 3000 RPM
  • Input Voltage: 44.5 to 134 VDC
  • Motor Pole Count: 4
  • Feedback Type: Tacho, Incremental Encoder
  • Compatible Parker Drive: RTS
  • Specifications Met: CE
  • Ingress Protection Rating: IP40 (RX1-RX3), IP54 (RX5-RX6)
  • Holding Brake Included: Optional
  • Shaft Type: Smooth (RX1-RX3), Keyway (RX5-RX6), 2nd Shaft (rear)
Safety Warning

Full Product Description

The RX-series DC motors, combined with RTS drives, provide an economical solution for any servo applications. They are particularly suitable for low power systems in clean atmospheres.

Applications:
• Factory Automation
• Life Science Diagnostic

Technical Overview:
• Motor Technology : brushed DC servo motor with rare ferrite magnets
• Frame Sizes : 58mm | 84mm | 100mm | 120mm
• Torque Range : 0.28 ... 7.8 Nm
• Speed Range : 2400 ... 3000 min-1
• Voltage Supply : 44.5 ... 134VDC
• Number of Poles : 4
• Protection Level : IP40 (RX1-RX3) | IP54 (RX5-RX6)
• Feedback Sensors : Tacho | Encoder
• Marking : CE

Features:
• Shaft
    - RX1 and RX3: Smooth full shaft
    - RX5 and RX6: Full keyed shaft
• 2nd Shaft End
    - RX1 and RX3: possibility to mount standard tacho or encoder
    - RX5 and RX6: possibility to mount standard tacho, adaptation for encoder mounting in option
• Output Cables - 1 m without connector
• Options
    - brake  / - tachometer
    - adaptation 2nd shaft end for encoder mounting (RX5 and RX6)

Advantages:
• Excellent price / performances ratio
• Very low torque modulation
• High quality construction
• Very long service life
• 2nd shaft end for tacho and encoder mounting
• Tacho and brake as option

Related Documents

×
Products Frame Size Winding Type Options
RX120LR1000 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RX120LR1100 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RX120LR1200 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) Rear Shaft + Brake
RX120LR1300 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.285Nm Static Torque (Io = 2.8A / U = 44.5V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RX130HR1000 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RX130HR1100 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RX130HR1200 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) Rear Shaft + Brake
RX130HR1300 Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RX320ER1000 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) Rear Shaft (without Brake or Tacho Feedback)
RX320ER1100 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) Rear Shaft + Tacho Feedback
RX320ER1200 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) Rear Shaft + Brake
RX320ER1300 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.08Nm Static Torque (Io = 7.8A / U = 54V / Nn = 3000rpm) Rear Shaft + Brake + Tacho Feedback
RX330CR1000 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) Rear Shaft (without Brake or Tacho Feedback)
RX330CR1100 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) Rear Shaft + Tacho Feedback
RX330CR1200 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) Rear Shaft + Brake
RX330CR1300 Frame Size '3' - Pilot Ø50mm, Shaft Ø11x32mm 1.54Nm Static Torque (Io = 9.4A / U = 59V / Nn = 2900rpm) Rear Shaft + Brake + Tacho Feedback
RX520KR1000 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft (without Brake or Tacho Feedback)
RX520KR1100 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Tacho Feedback
RX520KR1200 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Brake
RX520KR1300 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Brake + Tacho Feedback
RX520KR1400 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RX520KR1500 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RX520KR1600 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Brake + Encoder Adapter
RX520KR1700 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 2.7Nm Static Torque (Io = 7.7A / U = 119V / Nn = 2800rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RX530FR1000 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft (without Brake or Tacho Feedback)
RX530FR1100 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Tacho Feedback
RX530FR1200 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Brake
RX530FR1300 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback
RX530FR1400 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RX530FR1500 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RX530FR1600 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Brake + Encoder Adapter
RX530FR1700 Frame Size '5' - Pilot Ø95mm, Shaft Ø16x40mm with keyway 3.7Nm Static Torque (Io = 10.3A / U = 116V / Nn = 2700rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RX620JR1000 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft (without Brake or Tacho Feedback)
RX620JR1100 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Tacho Feedback
RX620JR1200 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake
RX620JR1300 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake + Tacho Feedback
RX620JR1400 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RX620JR1500 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RX620JR1600 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake + Encoder Adapter
RX620JR1700 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 5.0Nm Static Torque (Io = 10.5A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter
RX630ER1000 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft (without Brake or Tacho Feedback)
RX630ER1100 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Tacho Feedback
RX630ER1200 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake
RX630ER1300 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake + Tacho Feedback
RX630ER1400 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Encoder Adapter (without Brake or Tacho Feedback)
RX630ER1500 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Tacho Feedback + Encoder Adapter
RX630ER1600 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake + Encoder Adapter
RX630ER1700 Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm) Rear Shaft + Brake + Tacho Feedback + Encoder Adapter

687PDC
A87859