OBSOLETE: Low-Cost DC Servo Motor - RX Series | #RX630ER1000


LOADING IMAGES
RX630ER1000

OBSOLETE: Low-Cost DC Servo Motor - RX Series | #RX630ER1000 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Winding Type: 7.8Nm Static Torque (Io = 16.0A / U = 134V / Nn = 2400rpm)
  • Frame Size: Frame Size '6' - Pilot Ø110mm, Shaft Ø19x40mm with keyway
  • Options: Rear Shaft (without Brake or Tacho Feedback)
  • Frame Size: 120 mm
  • Continuous Torque: 7.8 Nm, 69.03 lb-inch
  • Peak Torque: 22 Nm, 195 lb-inch
  • Rated Speed: 2400 RPM
  • Input Voltage: 134 VDC
  • Motor Pole Count: 4
  • Feedback Type: -
  • Compatible Parker Drive: RTS
  • Specifications Met: CE
  • Ingress Protection Rating: IP54
  • Holding Brake Included: -
  • Shaft Type: Keyway, 2nd Shaft (rear)
Safety Warning

Item Information

The RX-series DC motors, combined with RTS drives, provide an economical solution for any servo applications. They are particularly suitable for low power systems in clean atmospheres.

Applications:
• Factory Automation
• Life Science Diagnostic

Technical Overview:
• Motor Technology : brushed DC servo motor with rare ferrite magnets
• Frame Sizes : 58mm | 84mm | 100mm | 120mm
• Torque Range : 0.28 ... 7.8 Nm
• Speed Range : 2400 ... 3000 min-1
• Voltage Supply : 44.5 ... 134VDC
• Number of Poles : 4
• Protection Level : IP40 (RX1-RX3) | IP54 (RX5-RX6)
• Feedback Sensors : Tacho | Encoder
• Marking : CE

Features:
• Shaft
    - RX1 and RX3: Smooth full shaft
    - RX5 and RX6: Full keyed shaft
• 2nd Shaft End
    - RX1 and RX3: possibility to mount standard tacho or encoder
    - RX5 and RX6: possibility to mount standard tacho, adaptation for encoder mounting in option
• Output Cables - 1 m without connector
• Options
    - brake  / - tachometer
    - adaptation 2nd shaft end for encoder mounting (RX5 and RX6)

Advantages:
• Excellent price / performances ratio
• Very low torque modulation
• High quality construction
• Very long service life
• 2nd shaft end for tacho and encoder mounting
• Tacho and brake as option

Read More Show Less

CAD Drawings + Files

Part Number
RX630ER1000 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859