OBSOLETE: Low-Cost DC Servo Motor - RX Series | #RX130HR1200


LOADING IMAGES
RX130HR1200

OBSOLETE: Low-Cost DC Servo Motor - RX Series | #RX130HR1200 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Winding Type: 0.400Nm Static Torque (Io = 3.6A / U = 46.0V / Nn = 3000rpm)
  • Frame Size: Frame Size '1' - Pilot Ø25mm, Shaft Ø6x20mm
  • Options: Rear Shaft + Brake
  • Frame Size: 58 mm
  • Continuous Torque: 0.400 Nm, 3.54 lb-inch
  • Peak Torque: 1.2 Nm, 11 lb-inch
  • Rated Speed: 3000 RPM
  • Input Voltage: 46 VDC
  • Motor Pole Count: 4
  • Feedback Type: -
  • Compatible Parker Drive: RTS
  • Specifications Met: CE
  • Ingress Protection Rating: IP40
  • Holding Brake Included: Holding Brake fitted
  • Shaft Type: Smooth, 2nd Shaft (rear)
Safety Warning

Item Information

The RX-series DC motors, combined with RTS drives, provide an economical solution for any servo applications. They are particularly suitable for low power systems in clean atmospheres.

Applications:
• Factory Automation
• Life Science Diagnostic

Technical Overview:
• Motor Technology : brushed DC servo motor with rare ferrite magnets
• Frame Sizes : 58mm | 84mm | 100mm | 120mm
• Torque Range : 0.28 ... 7.8 Nm
• Speed Range : 2400 ... 3000 min-1
• Voltage Supply : 44.5 ... 134VDC
• Number of Poles : 4
• Protection Level : IP40 (RX1-RX3) | IP54 (RX5-RX6)
• Feedback Sensors : Tacho | Encoder
• Marking : CE

Features:
• Shaft
    - RX1 and RX3: Smooth full shaft
    - RX5 and RX6: Full keyed shaft
• 2nd Shaft End
    - RX1 and RX3: possibility to mount standard tacho or encoder
    - RX5 and RX6: possibility to mount standard tacho, adaptation for encoder mounting in option
• Output Cables - 1 m without connector
• Options
    - brake  / - tachometer
    - adaptation 2nd shaft end for encoder mounting (RX5 and RX6)

Advantages:
• Excellent price / performances ratio
• Very low torque modulation
• High quality construction
• Very long service life
• 2nd shaft end for tacho and encoder mounting
• Tacho and brake as option

Read More Show Less

CAD Drawings + Files

Part Number
RX130HR1200 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859