Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP | Product Series

Filter by

    No filters selected

Product Style

Seal Material

Options

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Grade

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP

Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Brand: Parker, Parker
  • Industry: Life Sciences, Pharmaceuticals
  • Function: Clarification, Prefiltration, Polishing
  • Filter Construction: Pleated Membrane, Pleated
  • Division: Bioscience and Water Filtration Division
  • Media: Glass Microfibre, Polypropylene
  • Filter Material: Pulse: No Prefilter, Glass Microfibre
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents, FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
    ISO20993 equivalents
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR GP
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Glass Microfibre/Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene

    Filter Cartridges:
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel

    MURUS Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone

    DEMICAP Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone
    Filling Bell: Polycarbonate

    Syringe Filters:
    Body: Polypropylene
  • Operating Temperature: Filter Cartridges: 70°C (158°F) Continuous
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
    , MURUS Capsules:
    Up to 25°C (77°F) @ 5.5 barg (79.7 psig)
    Up to 60°C (140°F) @2.8 barg (40.6 psig)
    , DEMICAP Capsules: Up to 40°C (104°F) at Line Pressures up to 5.0 barg (72.0 psig)
  • Product Style: Cartridge
    Demi Cartridge
    DEMICAP Capsule
    MURUS Capsule
    Syringe
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.6 to 10 MICRON
  • End Cap Configuration: Cartridge:
    dh DOE
    BF / 226 Bayonet
    Fin / 222
    Flat Top / 222
    Recess / 222
    BF / 222 Bayonet
    SOE (no o-ring)
    UF Retrofit
    Internal 213
    Demi Cartridge:
    TRUESEAL
    Demi Stub
    Demi A & B Std
  • Inlet Connection Size: MURUS Capsules:
    ¾” Tri-Clamp
    1½” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    ½” Hosebarb

    , DEMICAP Capsules:
    1" Tri-Clamp
    ½” NPT Male
    ½” Hosebarb
    Stepped Hosebarb
    ¼” NPT Male
    Walther QC
    Grommel / QC
    ⅜" NPT Female
  • Outlet Connection Size: MURUS Capsules:
    ¾” Tri-Clamp
    1½” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    ½” Hosebarb

    , DEMICAP Capsules:
    1" Tri-Clamp
    ½” NPT Male
    ½” Hosebarb
    Stepped Hosebarb
    ¼” NPT Male
    Walther QC
    Grommel / QC
    ⅜" NPT Female
  • Grade: MURUS Capsules are available non-sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone
    EPDM
    PTFE Enc. Silicone
    Viton
Safety Warning

Full Product Description

PROCLEAR GP clarification filters are designed for bioburden reduction and fine prefiltration of pharmaceutical liquids and are particularly well suited to high contamination solutions.
• Graded density media maximizes the capacity of PROCLEAR GP filters for an economical and reliable choice for prefiltration of pharmaceutical liquids

Features and Benefits

• High capacity dual-layer media makes PROCLEAR GP ideal for processing difficult to filter solutions
• Single-use capsules can be gamma irradiated and autoclaved
• Fully supported by a comprehensive validation guide to facilitate specification into pharmaceutical applications.

Related Documents

×
Products Product Style Seal Material Options Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size Grade Configuration
PCGPA-95T-PE Cartridge EPDM None 5.0" (125 mm) 0.5 μm TRUESEAL n/a n/a n/a n/a
PCGP1-95C-PS Cartridge Silicone None 10" (250 mm) 0.5 μm BF / 226 Bayonet n/a n/a n/a n/a
PCGP1-95E-PS Cartridge Silicone None 10" (250 mm) 0.5 μm Flat Top / 222 n/a n/a n/a n/a
PCGP2-95C-PS Cartridge Silicone None 20" (500 mm) 0.5 μm BF / 226 Bayonet n/a n/a n/a n/a
PCGP2-96C-PS Cartridge Silicone None 20" (500 mm) 0.6 μm BF / 226 Bayonet n/a n/a n/a n/a
PLGP1-96BA-PNL MURUS Capsule Silicone None 10" (250 mm) 0.6 μm n/a 1-1/2" Tri-Clamp 3/4" Tri-Clamp Non-Sterile In-Line
PLGP2-95TT-PSL MURUS Capsule Silicone None 20" (500 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy) In-Line
PLGP3-95TT-PNT MURUS Capsule Silicone None 30" (750 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile T-Port
PEGPE-95TT-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPE-95MM-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.5 μm n/a 1/4" NPT Male 1/4" NPT Male Non-Sterile n/a
PEGPE-96TT-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPB-95TT-PN3 DEMICAP Capsule n/a None 5.5" (140 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPB-96TT-PN3 DEMICAP Capsule n/a None 5.5" (140 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPA-95TT-PS3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a 1" Tri-Clamp 1" Tri-Clamp Pre-Sterilized γ (>25 kGy) n/a
PEGPA-95GG-PS3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a Stepped Hosebarb Stepped Hosebarb Pre-Sterilized γ (>25 kGy) n/a
PEGPA-96TT-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.6 μm n/a 1" Tri-Clamp 1" Tri-Clamp Non-Sterile n/a
PEGPA-96HH-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.6 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile n/a
PEGPA-95GG-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile n/a
PEGPE-95GG-PN3 DEMICAP Capsule n/a None 5.5" (140 mm) 0.5 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile n/a
PSGP050-96FF-PNS025 Syringe n/a None n/a 0.6 μm n/a Female Luer Lock Female Luer Lock Non-Sterile n/a
PEGPA-95HH-PN3 DEMICAP Capsule n/a None 7.9" (200 mm) 0.5 μm n/a 1/2" Hosebarb 1/2" Hosebarb Non-Sterile n/a
PEGPE-96GG-PN3 DEMICAP Capsule n/a None 4.4" (113 mm) 0.6 μm n/a Stepped Hosebarb Stepped Hosebarb Non-Sterile n/a

687PDC
679945