Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP | #PCGP1-95C-PS


LOADING IMAGES
PCGP1-95C-PS

Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP | #PCGP1-95C-PS OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Outlet Connection Size: n/a
  • Grade: n/a
  • Inlet Connection Size: n/a
  • Configuration: n/a
  • Product Style: Cartridge
  • Length: 10" (250 mm)
  • Micron Rating: 0.5 μm
  • End Cap Configuration: BF / 226 Bayonet
  • Seal Material: Silicone
  • Options: None
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR GP
  • Filter Construction: Pleated
  • Filter Material: Glass Microfibre
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Glass Microfibre/Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
    ISO20993 equivalents
Safety Warning

Item Information

PROCLEAR GP clarification filters are designed for bioburden reduction and fine prefiltration of pharmaceutical liquids and are particularly well suited to high contamination solutions.
• Graded density media maximizes the capacity of PROCLEAR GP filters for an economical and reliable choice for prefiltration of pharmaceutical liquids

Features and Benefits

• High capacity dual-layer media makes PROCLEAR GP ideal for processing difficult to filter solutions
• Single-use capsules can be gamma irradiated and autoclaved
• Fully supported by a comprehensive validation guide to facilitate specification into pharmaceutical applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945