Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP | #PEGPA-95GG-PS3


LOADING IMAGES
PEGPA-95GG-PS3

Glass Microfibre/Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR GP | #PEGPA-95GG-PS3 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Configuration: n/a
  • End Cap Configuration: n/a
  • Seal Material: n/a
  • Product Style: DEMICAP Capsule
  • Length: 7.9" (200 mm)
  • Micron Rating: 0.5 μm
  • Inlet Connection Size: Stepped Hosebarb
  • Outlet Connection Size: Stepped Hosebarb
  • Grade: Pre-Sterilized γ (>25 kGy)
  • Options: None
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR GP
  • Filter Construction: Pleated
  • Filter Material: Glass Microfibre
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Glass Microfibre/Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: PolypropyleneDEMICAP Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone
    Filling Bell: Polycarbonate
  • Operating Temperature: up to 40°C (104°F) at Line Pressures up to 5.0 barg (72.0 psig)
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
    ISO20993 equivalents
Safety Warning

Item Information

PROCLEAR GP clarification filters are designed for bioburden reduction and fine prefiltration of pharmaceutical liquids and are particularly well suited to high contamination solutions.
• Graded density media maximizes the capacity of PROCLEAR GP filters for an economical and reliable choice for prefiltration of pharmaceutical liquids

Features and Benefits

• High capacity dual-layer media makes PROCLEAR GP ideal for processing difficult to filter solutions
• Single-use capsules can be gamma irradiated and autoclaved
• Fully supported by a comprehensive validation guide to facilitate specification into pharmaceutical applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945