Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.
California Residents: Prop-65 Warning
Product Demos & Tutorials |
---|
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Literature and Reference Materials |
---|
Baldwin--Baldwin Filter Size Charts |
Baldwin--EnduraPanelâ„¢ - Advanced Technology in Air Filtration--Form 630 |
Baldwin--Product Guide Catalog--Form 562 |
Products | Product Type | Size | For Use With | Contains | Notes | Application | Gasket | Compatible Competitor Part Number |
---|---|---|---|---|---|---|---|---|
PA31000 | Primary EnduraPanel Air Element | 11 23/32 x 10 31/32 x 14 1/16 (297.7 x 278.6 x 357.2) | PA31001 Secondary EnduraPanel | Cummins QSB6.7 (Final Tier 4, Interim Tier 4), QSC, QSC9, QSL9 (Final Tier 4, Interim Tier 4) Engines | Attached Gasket: [1] Included | Cummins 5261250; Fleetguard AF55015 | ||
PA31001 | Secondary EnduraPanel Air Element | 11 5/16 x 10 1/2 x 1 1/2 (287.3 x 266.7 x 38.1) | PA31000 Primary EnduraPanel | Pull Tabs | Cummins QSB6.7 (Final Tier 4, Interim Tier 4), QSC, QSC9, QSL9 (Final Tier 4, Interim Tier 4) Engines | Attached Gasket: [1] Included | Doosan 40050400030; Fleetguard AF55309 | |
PA31002 | Primary EnduraPanel Air Element | 15 31/32 x 5 7/8 x 14 (405.6 x 149.2 x 355.6) | Can be used with PA31003 | Cummins QSB6.7 (Tier 4 Interim & Final), QSL9 (Tier 4 Interim & Final), QSX11.9, QSX15 (Interim Tier 4) Engines | Attached Gasket: [1] Included | Cummins 5261249; Fleetguard AF55014; Vogele 2216429; Wirtgen 2220358; Donaldson DBA5292 | ||
PA31003 | Secondary EnduraPanel Air Element | 15 1/4 x 5 1/4 x 1 15/32 (387.3 x 133.4 x 37.3) | PA31002, PA31012 | Pull Tabs | Cummins QSB6.7 (Tier 4 Interim & Final), QSL9 (Tier 4 Interim & Final), QSX11.9, QSX15 (Interim Tier 4) Engines | Attached Gasket: [1] Included | Cummins 5261251; Doosan 40050400048; Fleetguard AF55308; JCB 333E3686; Wirtgen 2220366; Vogele 2216432; Donaldson P633483, X011872 | |
PA31004 | Primary EnduraPanel Air Element | 9 1/8 x 7 19/32 x 9 7/8 (231.8 x 192.9 x 250.8) | Can be used with PA31007 & PA31005 | Cummins QSF 3.8 (Final Tier 4), QSB4.5 (Final Tier 4), QSF2.8 Naturally Aspirated (Tier 4), QSF2.8 Turbo (Tier 3), QSF 2.8 (Final Tier 4) Engines | Attached Gasket: [1] Included | Fleetguard AF55020; JLG Industries Inc. 70024177; Doosan 46595499 | ||
PA31005 | Secondary EnduraPanel Air Element | 8 7/8 x 6 31/32 x 1 7/16 (225.4 x 177.0 x 36.5) | PA31004 and PA31006 w/ MAF Sensor. | Foam Media | Cummins QSF 3.8 (Final Tier 4), QSB4.5 (Final Tier 4), QSF2.8 Naturally Aspirated (Tier 4), QSF2.8 Turbo (Tier 3), QSF 2.8 (Final Tier 4) Engines | Attached Gasket: [1] Included | Agco 700738184; Fleetguard AF55312; JLG Industries Inc. 70024176 | |
PA31006 | Primary EnduraPanel Air Element | 9 3/32 x 7 19/32 x 13 3/4 (231.0 x 192.9 x 349.3) | Can be used with PA31007 & PA31005 | Cummins QSF 3.8 (Final Tier 4), QSB4.5 (Final Tier 4), QSF2.8 Naturally Aspirated (Tier 4), QSF2.8 Turbo (Tier 3), QSF 2.8 (Final Tier 4) Engines | Attached Gasket: [1] Included | Fleetguard AF55021; Cummins 5288553; JLG Industries Inc. 70024175 | ||
PA31007 | Secondary EnduraPanel Air Element | 8 7/7 x 6 31/32 x 1 7/16 (228.6 x 177.0 x 36.5) | PA31004 & PA31006 w/o MAF Sensor | Pull Tabs | Cummins QSF 3.8 (Final Tier 4), QSB4.5 (Final Tier 4), QSF2.8 Naturally Aspirated (Tier 4), QSF2.8 Turbo (Tier 3), QSF 2.8 (Final Tier 4) Engines | Attached Gasket: [1] Included | Fleetguard AF55320; Cummins 5310325 | |
PA31008 | Primary EnduraPanel Air Element | 15 7/32 x 6 5/32 x 15 1/8 (386.3 x 156.2 x 384.6) | PA31009 | Cummins QSM 12, QSX15 (Final Tier 4) Engines | Attached Gasket: [1] Included | Fleetguard AF55024; Wirtgen 2392907 | ||
PA31009 | Secondary EnduraPanel Air Element | 15 1/8 x 5 25/32 x 1 31/32 (383.8 x 146.6 x 50.3) | PA31008 | Pull Tabs | Cummins Engines; John Deere Tractors | Attached Gasket: [1] Included | Fleetguard AF55318; John Deere R344420 | |
PA31010 | Primary EnduraPanel Air Element | 11 3/8 x 10 7/16 x 6 19/32 (288.9 x 265.1 x 167.5) | PA31011 | Bobcat Loaders Various Models, Telescopic Handlers with Doosan Engines | Attached Gasket: [1] Included | Bobcat 7286652, 7010030 | ||
PA31011 | Secondary EnduraPanel Air Element | 10 7/16 x 5 15/32 x 1 1/2 (265.1 x 138.9 x 38.1) | PA31010 | Bobcat Loaders Various Models, Telescopic Handlers with Doosan Engines | Attached Gasket: [1] Included | Bobcat 7010031 | ||
PA31012 | Primary EnduraPanel Air Element | 16 1/8 x 5 27/32 x 10 1/32 (409.6 x 148.4 x 254.8) | Can be used with PA31003 Secondary | Cummins QSB6.7 (Final Tier 4, Interim Tier 4, Tier 4), QSL9 Engines | Attached Gasket: [1] Included | Cummins 5261248; Fleetguard AF55005 | ||
PA31013 | Primary EnduraPanel Air Element | 6 5/32 x 5 27/32 x 9 9/32 (156.5 x 148.6 x 236.0) | PA31014 | Bobcat Loaders | Attached Gasket: [1] Included | Bobcat 7221933, 7286322 | ||
PA31014 | Secondary EnduraPanel Air Element | 5 11/16 x 5 7/16 x 1 7/16 (144.3 x 138.4 x 36.8) | PA31013 | Bobcat Loaders | Attached Gasket: [1] Included | Bobcat 7221934 | ||
PA31015 | Primary EnduraPanel Air Element | 15 1/8 x 6 5/32 x 15 31/32 (384.5 x 156.2 x 405.9) | John Deere Tractors | Attached Gasket: [1] Attached | John Deere R553819, R344419 |