Baldwin - EnduraPanel Air Elements | #PA31012


LOADING IMAGES
PA31012

Baldwin - EnduraPanel Air Elements | #PA31012

Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Primary EnduraPanel Air Element
  • Notes: Can be used with PA31003 Secondary
  • Size: 16 1/8 x 5 27/32 x 10 1/32 (409.6 x 148.4 x 254.8)
  • Gasket: Attached Gasket: [1] Included
  • Application: Cummins QSB6.7 (Final Tier 4, Interim Tier 4, Tier 4), QSL9 Engines
  • Compatible Competitor Part Number: Cummins 5261248; Fleetguard AF55005
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Heavy-duty on-highway transportation
    • Industrial
    • Agriculture
    • Construction
  • Technology: Filtration
  • Product Style: Air Filter

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. EnduraPanel air filters are reinforced to continue providing the same high performance throughout the entire service interval. A molded frame, expanded metal support and specially designed grips provide superior strength to prevent structural failure. Under rigorous real world test conditions, Baldwin EnduraPanel filters remain intact and undamaged. Unlike competitive filters, EnduraPanel air filters experience no contaminant bypass or other signs of failure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700