Baldwin - EnduraPanel Air Elements | #PA31001


LOADING IMAGES
PA31001

Baldwin - EnduraPanel Air Elements | #PA31001

Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Secondary EnduraPanel Air Element
  • Contains: Pull Tabs
  • For Use With: PA31000 Primary EnduraPanel
  • Size: 11 5/16 x 10 1/2 x 1 1/2 (287.3 x 266.7 x 38.1)
  • Gasket: Attached Gasket: [1] Included
  • Application: Cummins QSB6.7 (Final Tier 4, Interim Tier 4), QSC, QSC9, QSL9 (Final Tier 4, Interim Tier 4) Engines
  • Compatible Competitor Part Number: Doosan 40050400030; Fleetguard AF55309
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Heavy-duty on-highway transportation
    • Industrial
    • Agriculture
    • Construction
  • Technology: Filtration
  • Product Style: Air Filter

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. EnduraPanel air filters are reinforced to continue providing the same high performance throughout the entire service interval. A molded frame, expanded metal support and specially designed grips provide superior strength to prevent structural failure. Under rigorous real world test conditions, Baldwin EnduraPanel filters remain intact and undamaged. Unlike competitive filters, EnduraPanel air filters experience no contaminant bypass or other signs of failure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700