Baldwin - EnduraPanel Air Elements | #PA31004


LOADING IMAGES
PA31004

Baldwin - EnduraPanel Air Elements | #PA31004

Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Primary EnduraPanel Air Element
  • Notes: Can be used with PA31007 & PA31005
  • Size: 9 1/8 x 7 19/32 x 9 7/8 (231.8 x 192.9 x 250.8)
  • Gasket: Attached Gasket: [1] Included
  • Application: Cummins QSF 3.8 (Final Tier 4), QSB4.5 (Final Tier 4), QSF2.8 Naturally Aspirated (Tier 4), QSF2.8 Turbo (Tier 3), QSF 2.8 (Final Tier 4) Engines
  • Compatible Competitor Part Number: Fleetguard AF55020; JLG Industries Inc. 70024177; Doosan 46595499
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Heavy-duty on-highway transportation
    • Industrial
    • Agriculture
    • Construction
  • Technology: Filtration
  • Product Style: Air Filter

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Highly efficient and durable, Baldwin EnduraPanel air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. EnduraPanel air filters are reinforced to continue providing the same high performance throughout the entire service interval. A molded frame, expanded metal support and specially designed grips provide superior strength to prevent structural failure. Under rigorous real world test conditions, Baldwin EnduraPanel filters remain intact and undamaged. Unlike competitive filters, EnduraPanel air filters experience no contaminant bypass or other signs of failure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700