Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
External Bypass Kits allow oil to bypass ULAC, ULOC, ULDC, and ULHC Series air oil cooler cores if the pressure drop is too high. The bypass reduces the risk of the cooler bursting in connection with cold starts and temporary peaks in pressure or flow.
Products | Size | Cracking Pressure (psi) |
---|---|---|
BP-007-SA | Size 007 Cooler | 20 psi |
BP-007-SB | Size 007 Cooler | 65 psi |
BP-011-SA | Size 011 Cooler | 20 psi |
BP-011-SB | Size 011 Cooler | 65 psi |
BP-016-SA | Size 016 Cooler | 20 psi |
BP-016-SB | Size 016 Cooler | 65 psi |
BP-020-SA | Size 020 Cooler | 20 psi |
BP-020-SB | Size 020 Cooler | 65 psi |
BP-023-SA | Size 023 Cooler | 20 psi |
BP-023-SB | Size 023 Cooler | 65 psi |
BP-033-SA | Size 033 Cooler | 20 psi |
BP-033-SB | Size 033 Cooler | 65 psi |
BP-044-SA | Size 044 Cooler | 20 psi |
BP-044-SB | Size 044 Cooler | 65 psi |
BP-058-SA | Size 058 Cooler | 20 psi |
BP-058-SB | Size 058 Cooler | 65 psi |
BP-078-SA | Size 078 Cooler | 20 psi |
BP-078-SB | Size 078 Cooler | 65 psi |
BP-112-SA | Size 112 Cooler | 20 psi |
BP-112-SB | Size 112 Cooler | 65 psi |