Dust and Stone Guards for Air Oil Coolers - (Americas) | Product Series

Filter by

    No filters selected

Type

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dust and Stone Guards for Air Oil Coolers - (Americas)

Dust and Stone Guards for Air Oil Coolers - (Americas)

Air Oil Cooler Stone and Dust Guards protect your ULAC, ULDC, and ULHC, and ULOC coolers from damage due to rocks and other debris, as well as maximizing efficiency by preventing airborne debris from clogging the cooling fins.

Technical Specifications

  • Materials of Construction: Stainless Steel, Steel Electrostatically Power-Coated
Safety Warning

Full Product Description

Parker Stone and Dust Guards are ideal for mobile applications or applications in environments with considerable airborne dust or debris. Stone Guards screen rocks and other large airborne debris from physically damaging the cooler core.  Parker Dust Guards serve as fine screens, preventing smaller debris from entering the fins of coolers and limiting its performance.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Industrial
• Oil & Gas

Features/Benefits:
• Dust Guards offer Stainless Steel construction
• Rock Guards are made from electrostatically Power-Coated Steel
• Protect cooler core from damage and increase efficiency and performance

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Wind power
• Plastics machinery
Products Type Size
5741191 Dust guard For all size 004 coolers
5741201 Dust guard For all size 007 coolers
5741211 Dust guard For all size 011 coolers
5741221 Dust guard For all size 016 coolers
5741231 Dust guard For all size 023 coolers
5741241 Dust guard For all size 033 coolers
5741251 Dust guard For all size 044 coolers
5741261 Dust guard For all size 056 and 058 coolers
5741271 Dust guard For all size 076 and 078 coolers
5741281 Dust guard For all size 112 coolers
5738021 Stone guard For all size 016 coolers
5738041 Stone guard For all size 023 coolers
5738061 Stone guard For all size 033 coolers
5738101 Stone guard For all size 058 coolers

687PDC
687399