Integrated Pressure Bypass Kit for Air Oil Coolers - (Americas) | #BP-058-SA


LOADING IMAGES
BP-058-SA

Integrated Pressure Bypass Kit for Air Oil Coolers - (Americas) | #BP-058-SA

External Bypass Kits allow oil to bypass ULAC, ULOC, ULDC, and ULHC Series air oil cooler cores if the pressure drop is too high. The bypass reduces the risk of the cooler bursting in connection with cold starts and temporary peaks in pressure or flow.


Technical Specifications

  • Cracking Pressure (psi): 20 psi
  • Size: Size 058 Cooler
  • Cracking Pressure: 1.4 bar
Safety Warning

Item Information

Parker bypass kits protect the cooler core from pressure spikes during operation. The external bypass has a check valve that will open at a set pressure, diverting the oil past the cooler core until the pressure normalizes. There are multiple set pressures available and the kits include all necessary hose and fittings to fit the desired cooler. 3D models are also available under each selected kit which can be incorporated into the system layout.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Available with a 20psi or 65psi check valve
• Protects cooler core from excessive pressure spikes
• Optional on ULAC, ULOC, ULDC, and ULHC coolers

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles

Read More Show Less

CAD Drawings + Files

Part Number
BP-058-SA STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399