Industrial Blow Guns | Product Series

Filter by

    No filters selected

Available for Online Purchase

Body Material

Style

Nozzle Style

Industry Standards

Outlet Port Size (inch)

Control Method

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Blow Guns

Industrial Blow Guns

Parker's blow guns are available in controlled pressure, full pressure and impact resistant plastic. These blow guns conform to OSHA safety requirements 29 CFR 1910.242 Paragraph b.

Technical Specifications

  • Maximum Operating Temperature: 120 °F, 49 °C
  • Maximum Operating Pressure: 150, 175 (BG Series ) psi, 10, 12 ( BG Series ) bar
  • Inlet Port Size: 1/4 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's blow guns offers ease of use, energy saving, adaptability and efficiency.

Controlled and full pressure blow guns
• Conform to OSHA requirements 29 CFR 1910.242 paragraph b
• Controlled pressure blow guns have a black epoxy coated zinc body and vented nozzles
• Maximum pressure of 150 psi

BG series blow guns
• Impact resistant plastic
• Easy to control variable flow pistol grip trigger
• Nozzles available that meet OSHA requirements
• Lightweight ergonomical design

Related Documents

×
Products Body Material Style Nozzle Style Industry Standards Outlet Port Size (inch) Control Method
410-S Epoxy coated zinc Controlled Pressure Brass OSHA na Lever
410-SV Epoxy coated zinc Controlled Pressure Venturi OSHA na Lever
415-S Epoxy coated zinc Controlled Pressure Brass OSHA na Push Button
400-S-TIP Epoxy coated zinc Replacement Tip na OSHA na na
410 Epoxy coated zinc Full Pressure na OSHA 1/8 Lever
410-N Epoxy coated zinc Full Pressure Brass OSHA na Lever
415-N Epoxy coated zinc Full Pressure Brass OSHA na Push Button
BG441-NBL Plastic Pistol Grip Extended na na Trigger
BG442-SBL Plastic Pistol Grip Extended OSHA OSHA na Trigger
BG443-NBL Plastic Pistol Grip na na na Trigger
BG444-SBL Plastic Pistol Grip Short OSHA OSHA na Trigger

687PDC
687547