Industrial Brass Ball Valves | Product Series

Filter by

    No filters selected

Available for Online Purchase

Maximum Working Pressure (psi)

Handle

Locking Mechanism

Vented

Style

Shape

Connection 1 Thread Size (inch)

Connection 1 Thread Style

Connection 2 Thread Size (inch)

Connection 2 Thread Style

Connection 1 Solder O.D. (inch)

Connection 2 Solder O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Brass Ball Valves

Industrial Brass Ball Valves

Parker's brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.

Technical Specifications

  • Minimum Operating Temperature: -50 to 0 °F, -45 to -17 °C
  • Maximum Operating Temperature: 250 to 350 °F, 121 to 176 °C
  • Maximum Operating Pressure: 10 to 41 bar
  • Connection Type: NPT, Straight Thread, Solder
  • Body Material: Brass
  • Ball Material: Chrome Plated Brass
  • Seat Material: PTFE
  • Actuation Type: Manual
  • Configuration: male-female, female-femal, hose barb, solder ends
  • Connection Size: 1/8 - 4 inch
  • Function: On/Off, Normally Closed, Normally Open
  • Handle Type: tee, lever, oval
  • Maximum Flow Rate: .8 - 92 Cv
  • Mounting Type: Panel, In-Line
  • Operation Type: n/a
  • Orifice Size: .18 to 3.0 inch
  • Product Type: Ball Valve
  • Seal Material: PTFE
  • Shape: In-line, elbow, 3-way, 4-way
Safety Warning

Full Product Description

Parker's industrial brass ball valves are designed to provide years of service at an economical price. Manufactured for commercial and general industrial applications these valves offer increased performance over lightweight throwaway valves. These ball valves are intended for use in the fully open or closed positions. Throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.
Parker's brass ball valves are available in a range of styles including:
• Female x Female
• Female x Male
• Panel Mount
• Female Straight Thread x Female Straight Thread
• Solder ends
• Female Straight Thread x Male Straight Thread
• 3 and 4 Way Diversion
• 90? Valves
• Beaded Hose Barb End
• 6 Port Valve

Options for the brass ball valves include:
• Nickel Plating
• Venting
• Padlocking Handles
• Stainless Steel Ball & Stem
• Stainless Steel Handle & Nut
• Tee Handle
• Oval Handle
• Plain Yellow Vinyl Handle Cover
• Actuator Kit

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Forged Body for Added Strength
• Chrome Plated Brass Ball
• PTFE Seats and Seals
• Wide Range of Styles
• Quarter Turn Handle Provides Positive Stop Action for Full Shutoff

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Air Service lines
• Water Service Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Maximum Working Pressure (psi) Handle Locking Mechanism Vented Style Shape Connection 1 Thread Size (inch) Connection 1 Thread Style Connection 2 Thread Size (inch) Connection 2 Thread Style Connection 1 Solder O.D. (inch) Connection 2 Solder O.D. (inch)
VP500P-12 600 Steel Lever Padlock No Female to Female In Line 3/4 Female Pipe 3/4 Female Pipe na na
VP500P-16 600 Steel Lever Padlock No Female to Female In Line 1 Female Pipe 1 Female Pipe na na
VP500P-20 600 Steel Lever Padlock No Female to Female In Line 1 1/4 Female Pipe 1 1/4 Female Pipe na na
VP500P-24 600 Steel Lever Padlock No Female to Female In Line 1 1/2 Female Pipe 1 1/2 Female Pipe na na
VP500P-32 600 Steel Lever Padlock No Female to Female In Line 2 Female Pipe 2 Female Pipe na na
VP500P-4 600 Steel Lever Padlock No Female to Female In Line 1/4 Female Pipe 1/4 Female Pipe na na
VP501P-4 600 Steel Lever Padlock No Female/Male In Line 1/4 Female Pipe 1/4 Male Pipe na na
VP501P-6 600 Steel Lever Padlock No Female/Male In Line 3/8 Female Pipe 3/8 Male Pipe na na
VP501P-8 600 Steel Lever Padlock No Female/Male In Line 1/2 Female Pipe 1/2 Male Pipe na na
VP502P-12 600 Steel Lever Padlock No Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
VP502P-16 600 Steel Lever Padlock No Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
VP502P-4 600 Steel Lever Padlock No Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
VP502P-6 600 Steel Lever Padlock No Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
VP502P-8 600 Steel Lever Padlock No Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
VP510P-10 600 Steel Lever Padlock No Female Straight Thread to Male Straight Thread In Line 7/8-14 Female Straight Thread 7/8-14 Male Straight Thread na na
VP510P-12 600 Steel Lever Padlock No Female Straight Thread to Male Straight Thread In Line 1 1/16-12 Female Straight Thread 1 1/16-12 Male Straight Thread na na
VP510P-4 600 Steel Lever Padlock No Female Straight Thread to Male Straight Thread In Line 7/16-20 Female Straight Thread 7/16-20 Male Straight Thread na na
VP510P-6 600 Steel Lever Padlock No Female Straight Thread to Male Straight Thread In Line 9/16-18 Female Straight Thread 9/16-18 Male Straight Thread na na
VP510P-8 600 Steel Lever Padlock No Female Straight Thread to Male Straight Thread In Line 3/4-16 Female Straight Thread 3/4-16 Male Straight Thread na na
VVP500P-12 250 Steel Lever Padlock Yes Female to Female In Line 3/4 Female Pipe 3/4 Female Pipe na na
VVP500P-16 250 Steel Lever Padlock Yes Female to Female In Line 1 Female Pipe 1 Female Pipe na na
VVP500P-4 250 Steel Lever Padlock Yes Female to Female In Line 1/4 Female Pipe 1/4 Female Pipe na na
VVP500P-6 250 Steel Lever Padlock Yes Female to Female In Line 3/8 Female Pipe 3/8 Female Pipe na na
VVP500P-8 250 Steel Lever Padlock Yes Female to Female In Line 1/2 Female Pipe 1/2 Female Pipe na na
VVP501P-8 250 Steel Lever Padlock Yes Female/Male In Line 1/2 Male Pipe 1/2 Female Pipe na na
VVP501P-4 250 Steel Lever Padlock Yes Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
VVP501P-6 250 Steel Lever Padlock Yes Female/Male In Line 3/8 Male Pipe 3/8 Female Pipe na na
VVP501P-12 250 Steel Lever Padlock Yes Female/Male In Line 3/4 Male Pipe 3/4 Female Pipe na na
VVP501P-16 250 Steel Lever Padlock Yes Female/Male In Line 1 Male Pipe 1 Female Pipe na na
VVP502P-12 250 Steel Lever Padlock Yes Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
VVP502P-16 250 Steel Lever Padlock Yes Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
VVP502P-4 250 Steel Lever Padlock Yes Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
VVP502P-6 250 Steel Lever Padlock Yes Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
VVP502P-8 250 Steel Lever Padlock Yes Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
VV500P-12 250 Steel Lever Non-Locking Yes Female to Female In Line 3/4 Female Pipe 3/4 Female Pipe na na
VV500P-16 250 Steel Lever Non-Locking Yes Female to Female In Line 1 Female Pipe 1 Female Pipe na na
VV500P-4 250 Steel Lever Non-Locking Yes Female to Female In Line 1/4 Female Pipe 1/4 Female Pipe na na
VV500P-6 250 Steel Lever Non-Locking Yes Female to Female In Line 3/8 Female Pipe 3/8 Female Pipe na na
VV500P-8 250 Steel Lever Non-Locking Yes Female to Female In Line 1/2 Female Pipe 1/2 Female Pipe na na
VV501P-12 250 Steel Lever Non-Locking Yes Female/Male In Line 3/4 Male Pipe 3/4 Female Pipe na na
VV501P-16 250 Steel Lever Non-Locking Yes Female/Male In Line 1 Male Pipe 1 Female Pipe na na
VV501P-4 250 Steel Lever Non-Locking Yes Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
VV501P-6 250 Steel Lever Non-Locking Yes Female/Male In Line 3/8 Male Pipe 3/8 Female Pipe na na
VV501P-8 250 Steel Lever Non-Locking Yes Female/Male In Line 1/2 Male Pipe 1/2 Female Pipe na na
VV502P-12 250 Steel Lever Non-Locking Yes Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
VV502P-16 250 Steel Lever Non-Locking Yes Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
VV502P-4 250 Steel Lever Non-Locking Yes Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
VV502P-6 250 Steel Lever Non-Locking Yes Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
VV502P-8 250 Steel Lever Non-Locking Yes Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
V500P-12 600 Steel Lever Non-Locking No Female to Female In Line 3/4 Female Pipe 3/4 Female Pipe na na
V500P-12-21 600 Steel Oval Non-Locking No Female to Female In Line 3/4 Female Pipe 3/4 Female Pipe na na
V500P-16 600 Steel Lever Non-Locking No Female to Female In Line 1 Female Pipe 1 Female Pipe na na
V500P-20 600 Steel Lever Non-Locking No Female to Female In Line 1 1/4 Female Pipe 1 1/4 Female Pipe na na
V500P-24 600 Steel Lever Non-Locking No Female to Female In Line 1 1/2 Female Pipe 1 1/2 Female Pipe na na
V500P-32 600 Steel Lever Non-Locking No Female to Female In Line 2 Female Pipe 2 Female Pipe na na
V500P-4 600 Steel Lever Non-Locking No Female to Female In Line 1/4 Female Pipe 1/4 Female Pipe na na
V500P-6 600 Steel Lever Non-Locking No Female to Female In Line 3/8 Female Pipe 3/8 Female Pipe na na
V501P-12 600 Steel Lever Non-Locking No Female/Male In Line 3/4 Male Pipe 3/4 Female Pipe na na
V501P-12-04 600 Steel Tee Non-Locking No Female/Male In Line 3/4 Male Pipe 3/4 Female Pipe na na
V501P-12-21 600 Steel Oval Non-Locking No Female/Male In Line 3/4 Male Pipe 3/4 Female Pipe na na
V501P-16 600 Steel Lever Non-Locking No Female/Male In Line 1 Male Pipe 1 Female Pipe na na
V501P-16-21 600 Steel Oval Non-Locking No Female/Male In Line 1 Male Pipe 1 Female Pipe na na
V501P-16-04 600 Steel Tee Non-Locking No Female/Male In Line 1 Male Pipe 1 Female Pipe na na
V501P-4 600 Steel Lever Non-Locking No Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
V501P-4-04 600 Steel Tee Non-Locking No Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
V501P-4-21 600 Steel Oval Non-Locking No Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
V501P-6 600 Steel Lever Non-Locking No Female/Male In Line 3/8 Male Pipe 3/8 Female Pipe na na
V501P-6-04 600 Steel Tee Non-Locking No Female/Male In Line 3/8 Male Pipe 3/8 Female Pipe na na
V501P-6-21 600 Steel Oval Non-Locking No Female/Male In Line 3/8 Male Pipe 3/8 Female Pipe na na
V501P-8 600 Steel Lever Non-Locking No Female/Male In Line 1/2 Male Pipe 1/2 Female Pipe na na
V501P-8-04 600 Steel Tee Non-Locking No Female/Male In Line 1/2 Male Pipe 1/2 Female Pipe na na
V501P-8-21 600 Steel Oval Non-Locking No Female/Male In Line 1/2 Male Pipe 1/2 Female Pipe na na
V502P-12 600 Steel Lever Non-Locking No Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
V502P-12-ACT 600 na Non-Locking No Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
V502P-12-04 600 Steel Tee Non-Locking No Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
V502P-12-21 600 Steel Oval Non-Locking No Female to Female Panel Mount 3/4 Female Pipe 3/4 Female Pipe na na
V502P-16 600 Steel Lever Non-Locking No Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
V502P-16-ACT 600 na Non-Locking No Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
V502P-16-SUB 150 na Non-Locking No Female to Female Panel Mount Sub Assembly 1 Female Pipe 1 Female Pipe na na
V502P-16-21 600 Steel Oval Non-Locking No Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
V502P-16-04 600 Steel Tee Non-Locking No Female to Female Panel Mount 1 Female Pipe 1 Female Pipe na na
V502P-4 600 Steel Lever Non-Locking No Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
V502P-4-ACT 150 na Non-Locking No Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
V502P-4-SUB 150 na Non-Locking No Female to Female Panel Mount Sub Assembly 1/4 Female Pipe 1/4 Female Pipe na na
V502P-4-04 600 Steel Tee Non-Locking No Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
V502P-4-21 600 Steel Oval Non-Locking No Female to Female Panel Mount 1/4 Female Pipe 1/4 Female Pipe na na
V502P-6 600 Steel Lever Non-Locking No Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
V502P-6-ACT 150 na Non-Locking No Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
V502P-6-SUB 150 na Non-Locking No Female to Female Panel Mount Sub Assembly 3/8 Female Pipe 3/8 Female Pipe na na
V502P-6-04 600 Steel Tee Non-Locking No Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
V502P-6-21 600 Steel Oval Non-Locking No Female to Female Panel Mount 3/8 Female Pipe 3/8 Female Pipe na na
V502P-8 600 Steel Lever Non-Locking No Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
V502P-8-ACT 150 na Non-Locking No Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
V502P-8-04 600 Steel Tee Non-Locking No Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
V502P-8-21 600 Steel Oval Non-Locking No Female to Female Panel Mount 1/2 Female Pipe 1/2 Female Pipe na na
V506P-12 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 1 1/16-12 Female Straight Thread 1 1/16-12 Female Straight Thread na na
V506P-16 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 1 5/16-12 Female Straight Thread 1 5/16-12 Female Straight Thread na na
V506P-4 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 7/16-20 Female Straight Thread 7/16-20 Female Straight Thread na na
V506P-6 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 9/16-18 Female Straight Thread 9/16-18 Female Straight Thread na na
V506P-8 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 3/4-16 Female Straight Thread 3/4-16 Female Straight Thread na na
V506P-20 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 1 5/8-12 Female Straight Thread 1 5/8-12 Female Straight Thread na na
V506P-24 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 1 7/8-12 Female Straight Thread 1 7/8-12 Female Straight Thread na na
V506P-32 600 Steel Lever Non-Locking No Female Straight Thread to Female Straight Thread In Line 2 1/2-12 Female Straight Thread 2 1/2-12 Female Straight Thread na na
V509P-12 600 Steel Lever Non-Locking No Solder to Solder In Line na Solder na Solder 3/4 3/4
V509P-16 600 Steel Lever Non-Locking No Solder to Solder In Line na Solder na Solder 1 1
V509P-20 600 Steel Lever Non-Locking No Solder to Solder In Line na Solder na Solder 1 1/4 1 1/4
V509P-24 600 Steel Lever Non-Locking No Solder to Solder In Line na Solder na Solder 1 1/2 1 1/2
V509P-32 600 Steel Lever Non-Locking No Solder to Solder In Line na Solder na Solder 2 2
V509P-8 600 Steel Lever Non-Locking No Solder to Solder In Line na Solder na Solder 1/2 1/2
V510P-12 600 Steel Lever Non-Locking No Female Straight Thread to Male Straight Thread In Line 1 1/16-12 Female Straight Thread 1 1/16-12 Male Straight Thread na na
V510P-12-04 600 Steel Tee Non-Locking No Female Straight Thread to Male Straight Thread In Line 1 1/16-12 Female Straight Thread 1 1/16-12 Male Straight Thread na na
V510P-16 600 Steel Lever Non-Locking No Female Straight Thread to Male Straight Thread In Line 1 5/16-12 Female Straight Thread 1 5/16-12 Male Straight Thread na na
V510P-16-04 600 Steel Tee Non-Locking No Female Straight Thread to Male Straight Thread In Line 1 5/16-12 Female Straight Thread 1 5/16-12 Male Straight Thread na na
V510P-4 600 Steel Lever Non-Locking No Female Straight Thread to Male Straight Thread In Line 7/16-20 Female Straight Thread 7/16-20 Male Straight Thread na na
V510P-10 600 Steel Lever Non-Locking No Female Straight Thread to Male Straight Thread In Line 7/8-14 Female Straight Thread 7/8-14 Male Straight Thread na na
V510P-10-04 600 Steel Tee Non-Locking No Female Straight Thread to Male Straight Thread In Line 7/8-14 Female Straight Thread 7/8-14 Male Straight Thread na na
V510P-4-04 600 Steel Tee Non-Locking No Female Straight Thread to Male Straight Thread In Line 7/16-20 Female Straight Thread 7/16-20 Male Straight Thread na na
V510P-6 600 Steel Lever Non-Locking No Female Straight Thread to Male Straight Thread In Line 9/16-18 Female Straight Thread 9/16-18 Male Straight Thread na na
V510P-6-04 600 Steel Tee Non-Locking No Female Straight Thread to Male Straight Thread In Line 9/16-18 Female Straight Thread 9/16-18 Male Straight Thread na na
V510P-8 600 Steel Lever Non-Locking No Female Straight Thread to Male Straight Thread In Line 3/4-16 Female Straight Thread 3/4-16 Male Straight Thread na na
V510P-8-04 600 Steel Tee Non-Locking No Female Straight Thread to Male Straight Thread In Line 3/4-16 Female Straight Thread 3/4-16 Male Straight Thread na na
V510P-8-21 600 Steel Oval Non-Locking No Female Straight Thread to Male Straight Thread In Line 3/4-16 Female Straight Thread 3/4-16 Male Straight Thread na na
V520P-4 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 1/4 Female Pipe 1/4 Female Pipe na na
V520P-6 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 3/8 Female Pipe 3/8 Female Pipe na na
V520P-8 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 1/2 Female Pipe 1/2 Female Pipe na na
V520P-12 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 3/4 Female Pipe 3/4 Female Pipe na na
V520P-16 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 1 Female Pipe 1 Female Pipe na na
V520P-20 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 1 1/4 Female Pipe 1 1/4 Female Pipe na na
V520P-24 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 1 1/2 Female Pipe 1 1/2 Female Pipe na na
V520P-32 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 2 Female Pipe 2 Female Pipe na na
V520P-40 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 2 1/2 Female Pipe 2 1/2 Female Pipe na na
V520P-48 600 Steel Lever Non-Locking No Female to Female (Standard Port) In Line 3 Female Pipe 3 Female Pipe na na
V533P-12 400 Steel Lever Non-Locking No Female to Female 3-Way 3/4 Female Pipe 3/4 Female Pipe na na
V533P-16 400 Steel Lever Non-Locking No Female to Female 3-Way 1 Female Pipe 1 Female Pipe na na
V533P-4 400 Steel Lever Non-Locking No Female to Female 3-Way 1/4 Female Pipe 1/4 Female Pipe na na
V533P-6 400 Steel Lever Non-Locking No Female to Female 3-Way 3/8 Female Pipe 3/8 Female Pipe na na
V533P-8 400 Steel Lever Non-Locking No Female to Female 3-Way 1/2 Female Pipe 1/2 Female Pipe na na
V540P-4 400 Steel Lever Non-Locking No Female to Female 4-Way 1/4 Female Pipe 1/4 Female Pipe na na
V590P-16 250 Steel Tee Non-Locking No Female/Male 90 Valve 1 Female Pipe 1 Male Pipe na na
V590P-16-04 250 Steel Lever Non-Locking No Female/Male 90 Valve 1 Female Pipe 1 Male Pipe na na
V590P-4 250 Steel Tee Non-Locking No Female/Male 90 Valve 1/4 Female Pipe 1/4 Male Pipe na na
V590P-4-04 250 Steel Lever Non-Locking No Female/Male 90 Valve 1/4 Female Pipe 1/4 Male Pipe na na
V590P-6 250 Steel Tee Non-Locking No Female/Male 90 Valve 3/8 Female Pipe 3/8 Male Pipe na na
V590P-6-04 250 Steel Lever Non-Locking No Female/Male 90 Valve 3/8 Female Pipe 3/8 Male Pipe na na
V590P-8 250 Steel Tee Non-Locking No Female/Male 90 Valve 1/2 Female Pipe 1/2 Male Pipe na na
V590P-8-04 250 Steel Lever Non-Locking No Female/Male 90 Valve 1/2 Female Pipe 1/2 Male Pipe na na
V591P-4 250 Steel Tee Non-Locking No Male to Male 90 Valve 1/4 Male Pipe 1/4 Male Pipe na na
V591P-4-04 250 Steel Lever Non-Locking No Male to Male 90 Valve 1/4 Male Pipe 1/4 Male Pipe na na
V591P-6 250 Steel Tee Non-Locking No Male to Male 90 Valve 3/8 Male Pipe 3/8 Male Pipe na na
V591P-6-04 250 Steel Lever Non-Locking No Male to Male 90 Valve 3/8 Male Pipe 3/8 Male Pipe na na
V591P-8 250 Steel Tee Non-Locking No Male to Male 90 Valve 1/2 Male Pipe 1/2 Male Pipe na na
V591P-8-04 250 Steel Lever Non-Locking No Male to Male 90 Valve 1/2 Male Pipe 1/2 Male Pipe na na
V600P-8-6 150 Steel Lever Non-Locking No Female to Female 6 Port 3 position Handle 1/2 Female Pipe 3/8 Female Pipe na na
V633P-8-6 150 Steel Lever Non-Locking No Female to Female 6 Port 2 position Handle 1/2 Female Pipe 3/8 Female Pipe na na
V502P-12-SUB 150 na Non-Locking No Female to Female Panel Mount Sub Assembly 3/4 Female Pipe 3/4 Female Pipe na na
V502P-8-SUB 150 na Non-Locking No Female to Female Panel Mount Sub Assembly 1/2 Female Pipe 1/2 Female Pipe na na
V500P-12-16HB 150 Steel Lever Non-Locking No Female to Hose Barb In Line 1 Hose Barb 3/4 Female Pipe na na
XV501PCHP-4 2000 Steel Tee Non-Locking No Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
VP520P-4 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 1/4 Female Pipe 1/4 Female Pipe na na
VP520P-6 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 3/8 Female Pipe 3/8 Female Pipe na na
VP520P-8 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 1/2 Female Pipe 1/2 Female Pipe na na
VP520P-12 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 3/4 Female Pipe 3/4 Female Pipe na na
VP520P-16 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 1 Female Pipe 1 Female Pipe na na
VP520P-20 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 1 1/4 Female Pipe 1 1/4 Female Pipe na na
VP520P-24 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 1 1/2 Female Pipe 1 1/2 Female Pipe na na
VP520P-32 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 2 Female Pipe 2 Female Pipe na na
VP520P-48 600 Steel Lever Padlock No Female to Female (Standard Port) In Line 3 Female Pipe 3 Female Pipe na na
MV708-2 500 Chrome Plated Steel Non-Locking No Female/Male In Line 1/8 Male Pipe 1/8 Female Pipe na na
MV708-4 500 Chrome Plated Steel Non-Locking No Female/Male In Line 1/4 Male Pipe 1/4 Female Pipe na na
MV709-2 500 Chrome Plated Steel Non-Locking No Female to Female In Line 1/8 Female Pipe 1/8 Female Pipe na na
MV709-4 500 Chrome Plated Steel Non-Locking No Female to Female In Line 1/4 Female Pipe 1/4 Female Pipe na na
V500P-12-04 600 Tee Handle Non-Locking No Female to Female In Line 3/4 Female Pipe 3/4 Female Pipe na na
V500P-16-04 600 Tee Handle Non-Locking No Female to Female In Line 1 Female Pipe 1 Female Pipe na na
V500P-4-04 600 Tee Handle Non-Locking No Female to Female In Line 1/4 Female Pipe 1/4 Female Pipe na na
V500P-6-04 600 Tee Handle Non-Locking No Female to Female In Line 3/8 Female Pipe 3/8 Female Pipe na na
V500P-8 600 Steel Lever Non-Locking No Female to Female In Line 3/8 Female Pipe 3/8 Female Pipe na na
V500P-8-04 600 Tee Handle Non-Locking No Female to Female In Line 1/2 Female Pipe 1/2 Female Pipe na na
V500P-8-02 600 Stainless Steel Handle Non-Locking No Female to Female In Line 1/2 Female Pipe 1/2 Female Pipe na na
V502P-8-08 600 Unmarked Yellow Vinyl Handle Cover Non-Locking No Female to Female In Line 1/2 Female Pipe 1/2 Female Pipe na na
V506P-6-04 600 Tee Handle Non-Locking No Female to Female In Line 9/16-18 Female Pipe 9/16-18 Female Pipe na na
V533P-4-04 600 Tee Handle Non-Locking No Female to Female to Female 3-Way 1/4 Female Pipe 1/4 Female Pipe na na
VP500P-6 600 Steel Lever Padlock No Female to Female In Line 3/8 Female Pipe 3/8 Female Pipe na na
VP501P-12 600 Steel Lever Padlock No Female/Male In Line 3/4 Female Pipe 3/4 Male Pipe na na
VP501P-16 600 Steel Lever Padlock No Female/Male In Line 1 Female Pipe 1 Male Pipe na na
V520P-12-04 600 Tee Handle Non-Locking No Female to Female (Standard Port) In Line 3/4 Female Pipe 3/4 Female Pipe na na
VP500P-8 600 Steel Lever Padlock No Female to Female In Line 1/2 Female Pipe 1/2 Female Pipe na na

687PDC
687547