Industrial Blow Guns | #410-N


LOADING IMAGES
410-N

Industrial Blow Guns | #410-N

Parker's blow guns are available in controlled pressure, full pressure and impact resistant plastic. These blow guns conform to OSHA safety requirements 29 CFR 1910.242 Paragraph b.


Technical Specifications

  • Nozzle Style: Brass
  • Control Method: Lever
  • Outlet Port Size (inch): na
  • Body Material: Epoxy coated zinc
  • Industry Standards: OSHA
  • Style: Full Pressure
  • Maximum Operating Temperature: 120 °F, 49 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Inlet Port Size: 1/4 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's blow guns offers ease of use, energy saving, adaptability and efficiency.

Controlled and full pressure blow guns
• Conform to OSHA requirements 29 CFR 1910.242 paragraph b
• Controlled pressure blow guns have a black epoxy coated zinc body and vented nozzles
• Maximum pressure of 150 psi

BG series blow guns
• Impact resistant plastic
• Easy to control variable flow pistol grip trigger
• Nozzles available that meet OSHA requirements
• Lightweight ergonomical design

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$32.70 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547