Industrial Blow Guns | #BG442-SBL


LOADING IMAGES
BG442-SBL

Industrial Blow Guns | #BG442-SBL

Parker's blow guns are available in controlled pressure, full pressure and impact resistant plastic. These blow guns conform to OSHA safety requirements 29 CFR 1910.242 Paragraph b.


Technical Specifications

  • Nozzle Style: Extended OSHA
  • Control Method: Trigger
  • Outlet Port Size (inch): na
  • Industry Standards: OSHA
  • Body Material: Plastic
  • Style: Pistol Grip
  • Maximum Operating Temperature: 120 °F, 49 °C
  • Maximum Operating Pressure: 175 psi, 12 bar
  • Inlet Port Size: 1/4 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's blow guns offers ease of use, energy saving, adaptability and efficiency.

Controlled and full pressure blow guns
• Conform to OSHA requirements 29 CFR 1910.242 paragraph b
• Controlled pressure blow guns have a black epoxy coated zinc body and vented nozzles
• Maximum pressure of 150 psi

BG series blow guns
• Impact resistant plastic
• Easy to control variable flow pistol grip trigger
• Nozzles available that meet OSHA requirements
• Lightweight ergonomical design

Read More Show Less

CAD Drawings + Files

Part Number
BG442-SBL PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547