Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker HV Fittings are designed to be used with HCR Collapse Resistant Hydraulic Hose. Includes Grayloc fittings.
California Residents: Prop-65 Warning
Parker HV Series Fittings are designed to be used in conjunction with HCR Collapse Resistant Hydraulic Hose to provide a high performance, subsea rated solution for a variety of applications.
Markets:
• Oil & Gas
• Marine
Features/Benefits:
• Available for 1/2” and 1” hose sizes
• 5,000 psi (34.5 MPa) with 4:1 design factor
• 316 stainless steel construction for superior corrosion resistance
• Available in Grayloc®, Dual Seal, or female JIC ends
Applications:
• Subsea Hydraulics
• BOP Stack
• Well Stimulation
• Hydraulic Flying Leads
Note:
• Assembly working pressure is dependent on the lowest rated component. Therefore, if the hose has a lower pressure rating than the fitting, the working pressure of the fitting is the working pressure of the assembly.
Products | Hose I.D. (inch) | Product Style |
---|---|---|
19GHV-8-8C | 1/2" | Straight Dual Seal |
19GHV-16-16C | 1" | Straight Dual Seal |
106HV-8-8C | 1/2" | JIC Female 37 D. Flare |
106HV-16-16C | 1" | JIC Female 37 D. Flare |
1GXHV-4-8C | 1/2" | Grayloc® |
1GXHV-7-16C | 1" | Grayloc® |