Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings | #1GXHV-4-8C


LOADING IMAGES
1GXHV-4-8C

Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings | #1GXHV-4-8C

Straight Grayloc® 1GR4 HUB


Technical Specifications

  • Product Style: Grayloc®
  • Hose I.D. (inch): 1/2"
  • Hose Inside Diameter: 12.7 mm
  • Length: 4.4 inch, 111 mm
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa
  • Materials of Construction: Stainless Steel
  • Flange Size: 1GR4
Safety Warning

Item Information

Parker HV Series Fittings are designed to be used in conjunction with HCR Collapse Resistant Hydraulic Hose to provide a high performance, subsea rated solution for a variety of applications.



Markets:

• Oil & Gas

• Marine



Features/Benefits:

• Available for 1/2” and 1” hose sizes

• 5,000 psi (34.5 MPa) with 4:1 design factor

• 316 stainless steel construction for superior corrosion resistance

• Available in Grayloc®, Dual Seal, or female JIC ends



Applications:

• Subsea Hydraulics

• BOP Stack

• Well Stimulation

• Hydraulic Flying Leads



Note:

• Assembly working pressure is dependent on the lowest rated component. Therefore, if the hose has a lower pressure rating than the fitting, the working pressure of the fitting is the working pressure of the assembly.





 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563