Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker High Pressure Collapse Resistant HCR hose is specifically designed to serve the oil & gas market in subsea hydraulics. Its state-of-the-art construction provides a minimum crush resistance of 6,600 psi external pressure.
Product Demos & Tutorials |
---|
VIDEO: High Collapse Resistant Subsea Hose--HCR Video |
Compliance, Certifications, & Safety |
---|
Parflex Ravenna ISO 9001:2015 Certificate |
Parflex Stafford ISO 9001 Certificate |
Products | Hose I.D. (inch) |
---|---|
HCRV-8 | 1/2 |
HCRV-16 | 1 |
HCRV-16-BLU | 1 |
HCRV-16-YEL | 1 |
HCRV-8-BLU | 1/2 |
HCRV-8-YEL | 1/2 |