Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings | #19GHV-8-8C


LOADING IMAGES
19GHV-8-8C

Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings | #19GHV-8-8C OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Product Style: Straight Dual Seal
  • Hose I.D. (inch): 1/2"
  • Hose Inside Diameter: 12.7 mm
  • Fitting Thread Size: na
  • Length: 4.62 inch, 117 mm
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa
  • Materials of Construction: Stainless Steel
  • Flange Size: -

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker HV Series Fittings are designed to be used in conjunction with HCR Collapse Resistant Hydraulic Hose to provide a high performance, subsea rated solution for a variety of applications.



Markets:

• Oil & Gas

• Marine



Features/Benefits:

• Available for 1/2” and 1” hose sizes

• 5,000 psi (34.5 MPa) with 4:1 design factor

• 316 stainless steel construction for superior corrosion resistance

• Available in Grayloc®, Dual Seal, or female JIC ends



Applications:

• Subsea Hydraulics

• BOP Stack

• Well Stimulation

• Hydraulic Flying Leads



Note:

• Assembly working pressure is dependent on the lowest rated component. Therefore, if the hose has a lower pressure rating than the fitting, the working pressure of the fitting is the working pressure of the assembly.





 

Read More Show Less

CAD Drawings + Files

Part Number
19GHV-8-8C STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563