Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | Product Series

Filter by

    No filters selected

Compatible Series

Product Type

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives

Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives

The modular design of the AC and DC drive series permits the user to select the feedback, I/O and communication modules to perfectly match the requirements of their application. A wide range of modules and options are available.

Technical Specifications

  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Full Product Description

The modular design of the AC and DC drive series provides the user with the flexibility to  select the feedback, I/O and communication modules to perfectly match the exact requirements of  their application. A wide range of communications, fieldbus, I/O and feedback options are available.



Markets:

    • Air conditioning

    • Heating

    • Refrigeration

    • Ventilation

    • Other HVAC

    • Marine & Offshore

    • Air & Gas Compressors

    • Factory Automation

    • Printing & Marking Equipment

    • Miscellaneous Industrial

    • Converting

    • Pulp & Paper

    • Food & Beverage

    • Wire & Cable Processing



Features/Benefits

    • High modularity thanks to a wide range of communications, fieldbus, IO and feedback options

    • Easy integration into any automation network.



Applications:

    • Industrial pumps

    • Drive Controlled Pumps

    • Industrial fans

    • Conveyors / handling

    • Lifts / elevators

    • Cranes and Hoists

    • Centrifuges

    • Extruders

    • Test stands

    • Winders

Related Documents

×
Products Compatible Series Product Type Function
2003-CB-00 AC20 Communication Module [2003-CB-00] : CANopen communication interface
2003-EC-00 AC20 Communication Module [2003-EC-00] : EtherCAT communication interface
2003-IP-00 AC20 Communication Module [2003-IP-00] : Ethernet IP communication interface
2003-PB-00 AC20 Communication Module [2003-PB-00] : PROFIBUS DP-V1 communication interface
2003-PN-00 AC20 Communication Module [2003-PN-00] : PROFINET I/O communication interface
2003-RS-00 AC20 Communication Module [2003-RS-00] : RS485 / Modbus RTU communication interface
2004-EN-00 AC20 Input/Output Module [2004-EN-00] : Encoder Feedback Card
2004-IO-00 AC20 Input/Output Module [2004-IO-00] : General Purpose I/O (GPIO) Option Card
7003-CB-00 AC30 Communication Module [7003-CB-00] : CANopen Communication Interface
7003-EC-00 AC30 Communication Module [7003-EC-00] : EtherCAT Communication Interface
7003-IP-00 AC30 Communication Module [7003-IP-00] : Ethernet IP Communication Interface
7003-PB-00 AC30 Communication Module [7003-PB-00] : PROFIBUS DP-V1 Communication Interface
7003-PN-00 AC30 Communication Module [7003-PN-00] : PROFINET I/O Communication Interface
7003-RS-00 AC30 Communication Module [7003-RS-00] : RS485 / Modbus RTU Communication Interface
7004-01-00 AC30 Input/Output Module [7004-01-00] : General Purpose I/O Module
7004-02-00 AC30 Input/Output Module [7004-02-00] : Motor Thermistor Input Module
7004-04-00 AC30 Input/Output Module [7004-04-00] : Pulse Encoder Feedback Module
7004-05-00 AC30 Input/Output Module [7004-05-00] : Resolver Feedback Module
6055-EI00-00 AC690, DC590P Communication Module [6055-EI00-00]: Modbus RS485 communication interface card
6055-ENET-00 AC690, DC590P Communication Module [6055-ENET-00]: Ethernet communications card
6055-LNET-00 AC690, DC590P Communication Module [6055-LNET-00]: LinkNet peer-peer communications card
6055-PROF-00 AC690, DC590P Communication Module [6055-PROF-00]: Profibus communication interface card
8902-EQ-00 AC890 Input/Output Module [8902-EQ-00]: Encoder feedback card
8902-LS-00 AC890 Input/Output Module [8902-LS-00]: AFE line syncronisation card
8902-M1-00 AC890 Input/Output Module [8902-M1-00]: Absolute encoder/registration feedback card
8902-RE-00 AC890 Input/Output Module [8902-RE-00]: Resolver feedback card
8902-RR-00 AC890 Input/Output Module [8902-RR-00]: Resolver repeater feedback card
8903-AI-00 AC890 Input/Output Module [8903-AI-00]: High resolution analog input card
8903-CB-00 AC890 Communication Module [8903-CB-00]: CANopen communication interface
8903-CN-00 AC890 Communication Module [8903-CN-00]: ControlNet communication interface
8903-CT-00 AC890 Communication Module [8903-CT-00]: EtherCAT communication interface
8903-DN-00 AC890 Communication Module [8903-DN-00]: DeviceNet communication interface
8903-EP-00 AC890 Input/Output Module [8903-EP-00]: Encoder feedback card
8903-FA-00 AC890 Communication Module [8903-FA-00]: Firewire peer-peer communications card
8903-IM-00 AC890 Communication Module [8903-IM-00]: Modbus TCP/IP communications card
8903-IP-00 AC890 Communication Module [8903-IP-00]: Ethernet IP communications card
8903-LN-83-00 AC890 Communication Module [8903-LN-83-00]: LinkNet peer-peer communications card
8903-M1-00 AC890 Input/Output Module [8903-M1-00]: Absolute encoder/registration feedback card
8903-PN-00 AC890 Communication Module [8903-PN-00]: Profinet communication interface card
8903-RS-00 AC890 Communication Module [8903-RS-00]: Modbus RS485 communication interface card
8903-SP-00 AC890 Communication Module [8903-SP-00]: CAN peer-peer communications card
AH387775U001-1 DC590P Input/Output Module Encoder feedback card
AH500935U001-1 DC590P Input/Output Module Analog tacho feedback card

687PDC
A87859