Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #7003-PB-00


LOADING IMAGES
7003-PB-00

Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #7003-PB-00

The modular design of the AC30 series permits the user to select the communication module to perfectly match the requirements of their application. A wide range of industry standard communication/fieldbus options are available.


Technical Specifications

  • Product Type: Communication Module
  • Compatible Series: AC30
  • Function: [7003-PB-00] : PROFIBUS DP-V1 Communication Interface
  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Item Information

The modular design of the AC30-series variable speed drive provides the user with the flexibility to select the feedback, I/O and communication modules to perfectly match the exact requirements of their application. A wide range of communications, fieldbus, I/O and feedback options are available.

■  Communication / Fieldbus Module:

[7003-PB-00] : PROFIBUS DP-V1 Communication Interface
• Supported Protocols : PROFIBUS-DP; Demand data and Data exchange
• Communication Speed : up to 12 Mbits/s; automatically detected
• Max. Number of Devices : 32  per segment, 126  total
• Supported Messages : up to 152  bytes cyclic I/O, 68  bytes class 1 and 2 acyclic data, 152  bytes con figuration data. GSD fi le provided

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859