Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #2003-PN-00


LOADING IMAGES
2003-PN-00

Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #2003-PN-00

The AC20 series may be enhanced by fitting communication modules to perfectly match the requirements of the application.


Technical Specifications

  • Compatible Series: AC20
  • Product Type: Communication Module
  • Function: [2003-PN-00] : PROFINET I/O communication interface
  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Item Information

The AC20 series may be enhanced by fitting communication modules. Either to supplement to onboard Ethernet protocols, or to add compatibility with various fieldbus protocols.



■  Communication / Fieldbus Module:

[2003-PN-00] : PROFINET I/O Communication Interface

• Supported Protocols : PROFINET I/O Real-Time (RT) Protocol

• Communication Speed : 100 Mbits/s (full duplex)

• Max. Number of Devices : virtually unlimited

• Supported Messages Up to 256 bytes of cyclic I/O in data in each direction

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859