Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #2004-EN-00


LOADING IMAGES
2004-EN-00

Communication, Feedback and I/O Module Options - for use with Parker AC / DC Drives | #2004-EN-00

The AC20 series may be enhanced by fitting feedback encoder modules to allow closed loop control


Technical Specifications

  • Product Type: Input/Output Module
  • Compatible Series: AC20
  • Function: [2004-EN-00] : Encoder Feedback Card
  • Product Type: Please configure a part to see the technical specification data.
Safety Warning

Item Information

The HTTL pulse encoder feedback module allows an incremental encoder to be connected to the AC20, allowing users to take full advantage of closed-loop vector control. The option can be fitted in either slot 1 or 2, and two identical options can be fitted at the same time, allowing for simple speed following applications.

[2004-EN-00] : Pulse Encoder Feedback Module

• Maximum Input Frequency : 250 kHz per channel

• Supply Voltage Output : 5VDC, 12VDC, 15VDC, 20VDC

• Input Format : Quadrature

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859