Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Baldwin air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.
Product Demos & Tutorials |
---|
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Damaged Filters |
Literature and Reference Materials |
---|
Baldwin--Baldwin Filter Size Charts |
Baldwin--Product Guide Catalog--Form 562 |
Baldwin--Product Investigation Form--Form 387 |
Baldwin--Warranty Certificate |
Products | Product Type | Size | Inside Diameter | Outside Diameter | Length | Contains | Notes | Related To | Application | Gasket | Compatible Competitor Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|
PA3580 | Air Element | 8 11/32 (211.9) One End | 12 3/4 (323.8) Flange 15 31/32 x 14 11/32 (405.6 x 364.3) | 26 5/8 (676.3) | Flame Retardant Media | PA2988 (without Flame Retardant Media) | Farr Mark III Dust Collectors | Farr 72518-004 | |||
PA3588 | Air Element | 9 1/2 (241.3) | 13 13/16 (350.8) | 22 1/2 (571.5) | Flame Retardant Media | PA5699 (Different Media) | Torit Dust Collectors | Attached Gasket: [1] Attached | Torit 8PP25370-00 | ||
PA3611 | Air Element | 8 5/16 (211.1) One End | 12 3/4 (323.8) Flange 15 31/32 x 14 1/4 (405.6 x 362.0) | 34 5/8 (879.5) | Farr-Type D Dust Collectors | Attached Gasket: [1] Attached | Farr 101400-1 | ||||
PA3614 | Air Element | 9 1/2 (241.3) | 13 13/16 (350.8) | 26 1/2 (673.1) | Flame Retardant Media | Inside-Out Flow Direction | PA3463 (Standard Media Version) | Torit DownFlo II Series Dust Collectors | Attached Gasket: [1] Attached | Torit 8PP42058-00 | |
PA3568 | Air Element | 212.7 (212.7) One End | 12 3/4 (323.8) Flange: 15 x 16 1/2 (381.0 x 419.1) | 36 5/8 (930.3) | Wheelabrator Dust Collectors | Attached Gasket: [1] Attached | Wheelabrator 833600882 | ||||
PA3569 | Air Element | 9 1/2 (241.3) | 13 13/16 (350.8) | 28 1/2 (723.9) | Torit DownFlo II Dust Collectors | Attached Gasket: [1] Attached | Heavy Duty Air A09268 | ||||
PA5457 | Wire Supported Cotton Polyester Industrial Air Element | 24 1/2 x 19 1/2 x 1 3/4 (622.3 x 495.3 x 44.4) | Airguard DP40-204 | ||||||||
PA2799 | Air Element | 8 11/32 (211.9) | 12 3/4 (323.8) | 26 1/2 (673.1) | Inside-Out Flow Direction | Torit Air Cleaning Systems | Attached Gasket: [1] Included | Torit 8PP22269-00 | |||
PA2857 | Air Element | 17/32 (13.5) & 8 11/32 (211.9) | 12 3/4 (323.8) | 26 1/2 (673.1) | Inside-Out Flow Direction | Torit Air Cleaning Systems | Attached Gasket: [1] Attached; Furnished Gasket: [1] Included | Torit 8PP21347-00 | |||
PA2796 | Air Element | 3/4 (19.0) & 8 3/8 (212.7) | 12 3/4 (323.8) | 29 3/4 (755.7) | Pneumafil Dust Collectors | Attached Gasket: [1] Attached | Pneumafil A37536B-2 | ||||
PA2855 | Air Element | 17/32 (13.5) & 8 11/32 (211.9) | 12 3/4 (323.8) | 26 1/2 (673.1) | Torit Air Cleaning Systems | Attached Gasket: [1] Attached; Furnished Gasket: [1] Included | Torit 8PP19215-01 | ||||
PA2856 | Air Element | 11/16 (17.5) & 3 9/16 (90.5) | 7 15/16 (201.6) | 16 1/2 (419.1) | Torit Air Cleaning Systems | Attached Gasket: [1] Attached; Furnished Gasket: [1] Included | Torit 8PP21586-00 | ||||
PA3458 | Air Element | 8 11/32 (211.9) | 12 3/4 (323.8) | 26 1/2 (673.1) | Torit DownFlo EAC Dust Collectors | Attached Gasket: [1] Attached | Endustra 51053A; Torit 8PP23099-00 | ||||
PA3460 | Air Element | 11/16 (17.5) & 3 9/16 (90.5) | 7 15/16 (201.6) | 16 1/2 (419.1) | Torit Air Cleaning Systems | Attached Gasket: [1] Included; Furnished Gasket: [1] Included | Endustra 51049; Torit 8PP18803-00 | ||||
PA3461 | Air Element | 9 1/2 (241.3) | 13 13/16 (350.8) | 26 1/2 (673.1) | Torit DownFlo II Dust Collectors | Attached Gasket: [1] Attached | Torit 8PP32537-00 |