Baldwin - Air Cleaning System Elements | #PA2799


LOADING IMAGES
PA2799

Baldwin - Air Cleaning System Elements | #PA2799

Baldwin air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.


Technical Specifications

  • Product Type: Air Element
  • Notes: Inside-Out Flow Direction
  • Outside Diameter: 12 3/4 (323.8)
  • Inside Diameter: 8 11/32 (211.9)
  • Length: 26 1/2 (673.1)
  • Gasket: Attached Gasket: [1] Included
  • Application: Torit Air Cleaning Systems
  • Compatible Competitor Part Number: Torit 8PP22269-00
  • Brand: Baldwin
  • Industry: Industrial
    Mining
  • Product Style: Air Filter
  • Technology: Filtration

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe. Filters elements are offered in sizes and styles to fit most major brands of dust collectors.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700