Baldwin - Air Cleaning System Elements | #PA3580


LOADING IMAGES
PA3580

Baldwin - Air Cleaning System Elements | #PA3580 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Air Element
  • Contains: Flame Retardant Media
  • Outside Diameter: 12 3/4 (323.8) Flange 15 31/32 x 14 11/32 (405.6 x 364.3)
  • Inside Diameter: 8 11/32 (211.9) One End
  • Length: 26 5/8 (676.3)
  • Related To: PA2988 (without Flame Retardant Media)
  • Application: Farr Mark III Dust Collectors
  • Compatible Competitor Part Number: Farr 72518-004
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Industrial
    • Mining
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe. Filters elements are offered in sizes and styles to fit most major brands of dust collectors.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700