Baldwin - Air Cleaning System Elements | #PA3458


LOADING IMAGES
PA3458

Baldwin - Air Cleaning System Elements | #PA3458

Baldwin air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe.


Technical Specifications

  • Product Type: Air Element
  • Outside Diameter: 12 3/4 (323.8)
  • Inside Diameter: 8 11/32 (211.9)
  • Length: 26 1/2 (673.1)
  • Gasket: Attached Gasket: [1] Attached
  • Application: Torit DownFlo EAC Dust Collectors
  • Compatible Competitor Part Number: Endustra 51053A; Torit 8PP23099-00
  • Brand: Baldwin
  • Industry: Industrial
    Mining
  • Product Style: Air Filter
  • Technology: Filtration

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin air cleaning system filters are as efficient as the OE to keep breathing air clean and work environments safe. Filters elements are offered in sizes and styles to fit most major brands of dust collectors.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700