Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Proportional pressure reducing valves series VMY in size NG10 and NG16 allow the variable adjustment of the reduced pressure from 0 bar up to the nominal pressure.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Products | Pressure Control Range | Port Connection | Pilot Inlet / Drain Locations | Seal Material | Marking |
---|---|---|---|---|---|
VMY064K06NV1P | Internal / external | NG06 / CETOP 03 | 64 bar | FPM | Standard |
VMY064K06TV1P | Internal / internal | NG06 / CETOP 03 | 64 bar | FPM | Standard |
VMY064K10N1P | Internal / internal | NG10 / CETOP 05 | 64 bar | NBR | Standard |
VMY100K06NV1P | Internal / external | NG06 / CETOP 03 | 100 bar | FPM | Standard |
VMY100K06TV1P | Internal / internal | NG06 / CETOP 03 | 100 bar | FPM | Standard |
VMY160K06NN1P | Internal / external | NG06 / CETOP 03 | 160 bar | NBR | Standard |
VMY160K06NV1P | Internal / external | NG06 / CETOP 03 | 160 bar | FPM | Standard |
VMY160K06TV1P | Internal / internal | NG06 / CETOP 03 | 160 bar | FPM | Standard |
VMY210K06NV1P | Internal / external | NG06 / CETOP 03 | 210 bar | FPM | Standard |
VMY210K06TV1P | Internal / internal | NG06 / CETOP 03 | 210 bar | FPM | Standard |
VMY315K06NV1P | Internal / external | NG06 / CETOP 03 | 315 bar | FPM | Standard |
VMY315K06TV1P | Internal / internal | NG06 / CETOP 03 | 315 bar | FPM | Standard |
VMY064K06NN1P | Internal / external | NG06 / CETOP 03 | 64 bar | NBR | Standard |
VMY064K10V1P | Internal / internal | NG10 / CETOP 05 | 64 bar | FPM | Standard |
VMY100K06NN1P | Internal / external | NG06 / CETOP 03 | 100 bar | NBR | Standard |
VMY100K10N1P | Internal / internal | NG10 / CETOP 05 | 100 bar | NBR | Standard |
VMY100K10V1P | Internal / internal | NG10 / CETOP 05 | 100 bar | FPM | Standard |
VMY160K10N1P | Internal / internal | NG10 / CETOP 05 | 160 bar | NBR | Standard |
VMY210K10N1P | Internal / internal | NG10 / CETOP 05 | 210 bar | NBR | Standard |
VMY210K10V1P | Internal / internal | NG10 / CETOP 05 | 210 bar | FPM | Standard |
VMY315K06NN1P | Internal / external | NG06 / CETOP 03 | 315 bar | NBR | Standard |
VMY315K10N1P | Internal / internal | NG10 / CETOP 05 | 315 bar | NBR | Standard |
VMY315K10V1P | Internal / internal | NG10 / CETOP 05 | 315 bar | FPM | Standard |
VMY315K06TN1P | Internal / internal | NG06 / CETOP 03 | 315 bar | NBR | Standard |
VMY160K10V1P | Internal / internal | NG10 / CETOP 05 | 160 bar | FPM | Standard |
VMY315K10NN1P | Internal / external | NG10 / CETOP 05 | 315 bar | NBR | Standard |
VMY315K10NV1P | Internal / external | NG10 / CETOP 05 | 315 bar | FPM | Standard |
VMY160L06NN1PXG335 | Proprietary Item | ||||
VMY210K06TN1P | Internal / internal | NG06 / CETOP 03 | 210 bar | NBR | Standard |