Pilot Operated Proportional Reducing Valve - Series VMY | #VMY064K06TV1P


LOADING IMAGES
VMY064K06TV1P

Pilot Operated Proportional Reducing Valve - Series VMY | #VMY064K06TV1P

Proportional pressure reducing valves series VMY in size NG06 and NG10 allow the variable adjustment of the reduced pressure from 0 bar up to the nominal pressure.


Technical Specifications

  • Marking: Standard
  • Pilot Inlet / Drain Locations: 64 bar
  • Port Connection: NG06 / CETOP 03
  • Pressure Control Range: Internal / internal
  • Seal Material: FPM
  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Actuation Type: Proportional
  • Weight: 2.8 kg
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 315 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Flow Rate: 40 L/min
  • Maximum Pressure Setting: 64 bar
  • Body Material: Steel
  • For Fluid Type: Hydraulic Oil
  • Port Connection: NG06 / CETOP 03
  • Mounting Position: Unrestricted
  • Function: Proportional
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Mounting Style: ISO 5781
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional pressure reducing valve
  • Media: Hydraulic Oil
  • Minimum Fluid Temperature: -20 °C
  • Operating Temperature: -20 to 50 °C
  • Industry: Industrial Manufacturing Equipment
  • Specifications Met: ISO 7368
  • Maximum Fluid Temperature: 70 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Working extremely precise, Parker's proportional pressure reducing valves of the series VMY in size NG06 or NG10 improve the process accuracy of hydraulic applications. They provide a variable adjustment of the reduced pressure from 0 bar up to the nominal pressure.

The valve consists of a spool type main stage and a proportionally operated pilot stage. The desired pressure can be variably set corresponding to the command signal specified on the amplifier. The proportional solenoid converts the current of the amplifier into force on the valve poppet of the pilot stage.

Typical applications are pressure systems, test equipment, or counterweight systems. The optimum performance can be achieved in combination with the digital amplifier module PCD00A-400 for open loop systems or with PWDXXA-40* for closed loop systems.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Works very precise - for high process accuracy
• High oscillation stability - preserves the material and improves the product quality
• 5 pressure stages - enables fine adjustment
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function VMY*K06:
With the proportional solenoids de-energized, the main spring forces the main spool into the neutral position. Port A is connected to port T. Thus the reduced pressure only depends on the back pressure in the external drain pipe and/or the tank pressure and can accordingly be reduced down to 0 bar. The pressure present in the P line delivers the pilot oil to the pilot stage via a flow control valve.

When the proportional solenoid is energized, the pilot  pressure is increased in the pilot pressure area, and the main spool moves against the spring until the connection P - A opens. The regulation of the reduced pressure on connection A takes place by the constant comparison of the actual pressure and the reference pressure of the pilot stage.

Function VMY*K10:
The valve spool is designed so that the connection B-A is open in the neutral position and is closed in the working position.

Read More Show Less

CAD Drawings + Files

Part Number
VMY064K06TV1P STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478