Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Direct operated pressure reducing valves series VM for subplate mounting regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Products | Port Connection | Pressure Control Range | Gauge Port Connection | Locking Mechanism |
---|---|---|---|---|
VM025A06VG | NG06 / CETOP 03 | 25 bar | G 1/4 | na |
VM025A06VGZ | NG06 / CETOP 03 | 25 bar | G 1/4 | With key lock |
VM064A06VG | NG06 / CETOP 03 | 64 bar | G 1/4 | na |
VM064A06VGZ | NG06 / CETOP 03 | 64 bar | G 1/4 | With key lock |
VM064A10VM | NG10 / CETOP 05 | 64 bar | M18x1.5 | na |
VM064A10VMZ | NG10 / CETOP 05 | 64 bar | M18x1.5 | With key lock |
VM125A10VM | NG10 / CETOP 05 | 125 bar | M18x1.5 | na |
VM160A06VG | NG06 / CETOP 03 | 160 bar | G 1/4 | na |
VM160A06VGZ | NG06 / CETOP 03 | 160 bar | G 1/4 | With key lock |
VM160A10VM | NG10 / CETOP 05 | 160 bar | M18x1.5 | na |
VM210A06VG | NG06 / CETOP 03 | 210 bar | G 1/4 | na |
VM210A06VGZ | NG06 / CETOP 03 | 210 bar | G 1/4 | With key lock |
VM210A10VM | NG10 / CETOP 05 | 210 bar | M18x1.5 | na |
VM350A06VG | NG06 / CETOP 03 | 350 bar | G 1/4 | na |
VM350A06VGZ | NG06 / CETOP 03 | 350 bar | G 1/4 | With key lock |
VM125A10VMZ | NG10 / CETOP 05 | 125 bar | M18x1.5 | With key lock |
VM210A10VMZ | NG10 / CETOP 05 | 210 bar | M18x1.5 | With key lock |