Direct Operated Pressure Reducing Valve - Series VM | #VM025A06VG


LOADING IMAGES
VM025A06VG

Direct Operated Pressure Reducing Valve - Series VM | #VM025A06VG

Direct operated pressure reducing valves series VM for subplate mounting regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure.


Technical Specifications

  • Port Connection: NG06 / CETOP 03
  • Pressure Control Range: 25 bar
  • Gauge Port Connection: G 1/4
  • Locking Mechanism: na
  • Seal Material: FPM
  • Mounting Type: Subplate mounting
  • Operation Type: Direct
  • Product Series: Pressure valve
  • Actuation Type: Manually
  • Weight: 1.3 kg
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Flow Rate: 25 L/min
  • Maximum Pressure Setting: 25 bar
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's versatile direct operated, spring loaded 3-way pressure reducing valves with manual adjustment series VM ensure a precise pressure regulation in one area of a hydraulic circuit at a predetermined level below normal system pressure. Fast response and a very low leakage make the valves in size NG06 particularly suitable for the use in machine tools.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Wide pressure range - very versatile for various applications
• Fine-tuned pressure stages - enables precise adjustment
• Fast response, low leakage and minimal hysteresis - ensure high process accuracy
• Short delivery time - no warehousing necessary
• 5 pressure stages
• 2 adjustment modes

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
Series VM is open in neutral position. The valve closes the connection when the pre-set pressure is exceeded.
Primary port: P
Secondary port: A
Tank port: T
If the pressure increases due to an external influence, the spool opens to port T until the pre-set pressure is reached.

Read More Show Less

CAD Drawings + Files

Part Number
VM025A06VG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478