Crimped Thermoplastic UHP Hose Fittings TX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Thread Type

Connection Thread Size

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic UHP Hose Fittings TX Series

Crimped Thermoplastic UHP Hose Fittings TX Series

Parker High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards. Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa.

Technical Specifications

  • Nominal Inside Diameter: DN 3 to 8
  • Hose Inside Diameter: -025 to -5, 1/8 to 5/16 inch
  • Length: 24 to 427 mm, 1 to 14.9 inch
  • Maximum Operating Pressure: 5000 to 21750 psi
  • Shape: Straight
  • Product Style: Male National Pipe Tapered (NPT), Female National Pipe Tapered (NPT), Female JIC Swivel, Female Type “M” Swivel, Metric Female Swivel Heavy Series with O-ring, Female BSP Swivel (ballnose), Male BSP Nozzle Nipple, Metric Male Nozzle Nipple, API Flange
  • Materials of Construction: Carbon Steel, Zinc-plated, Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker Polyflex High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Tube cleaning (heat ex-changers in the chemical and oil refining industry).
• Flexible lance at working pressure of 75 MPa and higher.
• Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa (14500 up to 21750 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Thread Type Connection Thread Size Connection Type
101TX-1-02-PL 110.0 MPa 3 mm 1 NPT 1/16"-27 NPT
101TX-2-025-PL 150.0 MPa 4 mm 1 NPT 1/8"-27 NPT
101TX-2-02-PL 110.0 MPa 3 mm 1 NPT 1/8"-27 NPT
101TX-2-03-PL 140.0 MPa 4.8 mm 1 NPT 1/8"-27 NPT
1YZTX-1-02WS 110.0 MPa 3 mm YZ Metric M5
1YZTX-2-02W 110.0 MPa 3 mm YZ Metric M7
1YZTX-1-025W 150.0 MPa 4 mm YZ Metric M5
1YZTX-2-025W 150.0 MPa 4 mm YZ Metric M7
1YZTX-4-025W 150.0 MPa 4 mm YZ Metric M8
1YZTX-5-025W 150.0 MPa 4 mm YZ Metric M10x1.0
1YZTX-2-03W 150.0 MPa 4.8 mm YZ Metric M7
1YZTX-4-03W 150.0 MPa 4.8 mm YZ Metric M8
1YZTX-5-04W 110.0 MPa 6.4 mm YZ Metric M10x1.0
1YZTX-5-05W 100.0 MPa 7.9 mm YZ Metric M10x1.0
1HETX-48-48-FLAT 103.5 MPa n/a HE ACME 5-3/8"-3-1/2
1HNTX-48-48 103.5 MPa n/a HN ACME 5-3/8"-3-1/2
101TX-1-025-PL 150.0 MPa 4 mm 1 NPT 1/16"-27 NPT
101TX-2-04-PL 110.0 MPa 6.4 mm 1 NPT 1/8"-27 NPT
101TX-4-025-PL 150.0 MPa 4 mm 1 NPT 1/4"-18 NPT
101TX-4-03-PL 140.0 MPa 4.8 mm 1 NPT 1/4"-18 NPT
101TX-4-04-PL 110.0 MPa 6.4 mm 1 NPT 1/4"-18 NPT
101TX-4-05-PL 100.0 MPa 7.9 mm 1 NPT 1/4"-18 NPT
101TX-6-05-PL 100.0 MPa 7.9 mm 1 NPT 3/8"-18 NPT
102TX-1-025-PL 150.0 MPa 4 mm 2 NPT 1/16"-27 NPT
102TX-4-04-PL 110.0 MPa 6.4 mm 2 NPT 1/4"-18 NPT
1YBTX-2-03-PL 140.0 MPa 4.8 mm YB BSP G 1/8
1YBTX-2-04-PL 110.0 MPa 6.4 mm YB BSP G 1/8
1YBTX-4-04-PL 110.0 MPa 6.4 mm YB BSP G 1/4
1YBTX-4-05-PL 100.0 MPa 7.9 mm YB BSP G 1/4
1YHTX-4-025-PL 150.0 MPa 4 mm YH UNF 1/4"-28 UNF
1YHTX-6-03-PL 140.0 MPa 4.8 mm YH UNF 3/8"-24 UNF
1YZTX-2-025-PL 150.0 MPa 4 mm YZ Metric M7
1YZTX-5-025-PL 150.0 MPa 4 mm YZ Metric M10x1.0
101TX-1-02W 103.4 MPa 3 mm 1 NPT 1/16"
101TX-2-02W 103.4 MPa 3 mm 1 NPT 1/8"
101TX-1-025W 150.0 MPa 4 mm 1 NPT 1/16"
101TX-2-025W 150.0 MPa 4 mm 1 NPT 1/8"
101TX-4-025W 150.0 MPa 4 mm 1 NPT 1/4"
101TX-2-03W 140.0 MPa 4.8 mm 1 NPT 1/8"
101TX-4-03W 140.0 MPa 4.8 mm 1 NPT 1/4"
101TX-4-04W 140.0 MPa 6.4 mm 1 NPT 1/4"
101TX-4-05W 103.4 MPa 7.9 mm 1 NPT 1/4"
101TX-6-05W 103.4 MPa 7.9 mm 1 NPT 3/8"
102TX-1-025W 103.4 MPa 4 mm 2 NPT 1/16"
102TX-2-03W 103.4 MPa 4.8 mm 2 NPT 1/8"
102TX-4-04W 103.4 MPa 6.4 mm 2 NPT 1/4"
106TX-6-04W 110.0 MPa 6.4 mm 6 UNF 9/16"-18
1AYTX-6-025W 150.0 MPa 4 mm AY UNF 9/16"-18
1AYTX-6-03W 150.0 MPa 4.8 mm AY UNF 9/16"-18
1AYTX-6-04W 110.0 MPa 6.4 mm AY UNF 9/16"-18
1AYTX-8-05W 100.0 MPa 7.9 mm AY UNF 3/4"-16
1C9TX-16-02W 110.0 MPa 3 mm C9 Metric M24x1.5
1C9TX-16-025W 150.0 MPa 4 mm C9 Metric M24x1.5
1C9TX-16-03W 150.0 MPa 4.8 mm C9 Metric M24x1.5
1C9TX-16-04W 110.0 MPa 6.4 mm C9 Metric M24x1.5
1U0TX-4-02W 110.0 MPa 3 mm U0 BSP 1/4"
1U0TX-4-025W 150.0 MPa 4 mm U0 BSP 1/4"
1U0TX-4-03W 150.0 MPa 4.7 mm U0 BSP 1/4"
1U0TX-4-04W 110.0 MPa 6.3 mm U0 BSP 1/4"
1U0TX-6-05W 100.0 MPa 7.9 mm U0 BSP 3/8"
1YBTX-2-02W 110.0 MPa 3 mm YB BSP 1/8"
1YBTX-2-025W 150.0 MPa 4 mm YB BSP 1/8"
1YBTX-4-025W 150.0 MPa 4 mm YB BSP 1/4"
1YBTX-2-03W 150.0 MPa 4.8 mm YB BSP 1/8"
1YBTX-4-03W 150.0 MPa 4.8 mm YB BSP 1/4"
1YBTX-2-04W 110.0 MPa 6.4 mm YB BSP 1/8"
1YBTX-4-04W 110.0 MPa 6.4 mm YB BSP 1/4"
1YBTX-4-05W 100.0 MPa 7.9 mm YB BSP 1/4"
1YBTX-6-05W 100.0 MPa 7.9 mm YB BSP 3/8"
1YHTX-4-025W 150.0 MPa 4 mm YH UNF 1/4"-28
1YHTX-4-025W-LH 150.0 MPa 4 mm YH UNF - LH 1/4"-28 UNF-LH
1YHTX-6-03W 150.0 MPa 4.8 mm YH UNF 3/8"-24
1YZTX-2-03-PL 150.0 MPa 4.8 mm YZ Metric M7
18KTX-65-48-API17DSV-10K-L 69.0 MPa 75 mm 8K
1YHTX-6-03W-LH 140.0 MPa 5 mm YH UNF 3/8"-24 UNF-LH
1YHTX-6-04W-LH 140.0 MPa 6.3 mm YH UNF 3/8"-24 UNF-LH
1YHTX-6-05W-LH 140.0 MPa 8 mm YH UNF 3/8"-24 UNF-LH

687PDC
687513