Crimped Thermoplastic UHP Hose Fittings TX Series | #1YZTX-2-02W


LOADING IMAGES
1YZTX-2-02W

Crimped Thermoplastic UHP Hose Fittings TX Series | #1YZTX-2-02W

Parker High Pressure TX Metric male nozzle nipple fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards.


Technical Specifications

  • Maximum Working Pressure (MPa): 110.0 MPa
  • Thread Type: Metric
  • Fitting Type: YZ
  • Connection Thread Size: M7
  • Hose I.D. (mm): 3 mm
  • Nominal Inside Diameter: DN 3
  • Hose Inside Diameter: -2 (Size), 1/8 inch
  • Length: 49 mm, 1.9 inch
  • Maximum Operating Pressure: 15950 psi
  • Shape: Straight
  • Product Style: Metric Male Nozzle Nipple
  • Materials of Construction: Carbon Steel, Zinc-plated
Safety Warning

Item Information

Parker Polyflex High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Tube cleaning (heat ex-changers in the chemical and oil refining industry).
• Flexible lance at working pressure of 75 MPa and higher.
• Suitable for tube cleaning hose types with working pressure from 100 up to 150 MPa (14500 up to 21750 psi)

Read More Show Less

CAD Drawings + Files

Part Number
1YZTX-2-02W IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513