Crimped Thermoplastic UHP Hose Fittings TX Series | #101TX-1-025-PL


LOADING IMAGES
101TX-1-025-PL

Crimped Thermoplastic UHP Hose Fittings TX Series | #101TX-1-025-PL

Parker High Pressure TX ProLance (-PL) fittings are extremely short and compact, opening new opportunities to clean smaller and more constricted areas and tubes or to reach around tighter bends.


Technical Specifications

  • Fitting Type: 1
  • Thread Type: NPT
  • Maximum Working Pressure (MPa): 150.0 MPa
  • Hose I.D. (mm): 4 mm
  • Connection Thread Size: 1/16"-27 NPT
  • Nominal Inside Diameter: DN 4
  • Hose Inside Diameter: -025 (Size), 5/32 inch
  • Length: 24 mm, 1 inch
  • Maximum Operating Pressure: 21750 psi
  • Shape: Straight
  • Product Style: Male National Pipe Tapered (NPT)
  • Materials of Construction: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker Polyflex High Pressure TX Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Oil & Gas
• Industrial

Feature

Read More Show Less

CAD Drawings + Files

Part Number
101TX-1-025-PL IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513