Two-stage, 4 way, Flapper and Nozzle Servovalve - SE60 Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Flow Rate (gpm)

Resistance (Ohms)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Two-stage, 4 way, Flapper and Nozzle Servovalve - SE60 Series

Two-stage, 4 way, Flapper and Nozzle Servovalve - SE60 Series

Parker’s SE60 series valve is a two stage, 4-way, flapper and nozzle style servovalve.

Technical Specifications

  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: 95, 150, 230 L/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Body Material: Aluminum
  • Seal Material: Nitrile, Fluorocarbon
  • Valve Type: Servovalve
  • Mounting Type: 2.00in; 50.8mm
  • Materials of Construction: Aluminum
  • Operating Pressure: 3000 psi, 210 bar
  • Flow Rate: 95, 150, 230 L/min
  • Weight: 7.5 lb, 3.4 kg
  • Additional Options: Consult catalog for additional Features
Safety Warning

Full Product Description

Parker’s SE60 series valve has a wide range of flow ratings and a high-performance spool and sleeve design. A special jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves.  This valve is rated for 210 Bar (3000 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• Aluminum body
• Lapped spool and sleeve
• Medium and High performance
• Jewel feedback ball for durability
• ISO 10372 size 6 standard 50.8 mm (2.000 in.) port circle

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Maximum Operating Pressure Flow Rate (gpm) Resistance (Ohms)
SE60SAAHAVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHAVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHBNA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHBNA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHBNA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHBVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHBVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHBVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAALANA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALANA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALANA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALAVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALAVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALAVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALBNA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALBNA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALBNA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALBVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALBVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAALBVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAAMANA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMANA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMANA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMAVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMAVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMAVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMBNA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMBNA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMBNA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMBVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMBVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAAMBVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SAATANA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATANA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAABBNA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABBNA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABBNA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABBVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABBVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABBVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAACANA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACANA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACANA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACAVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACAVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACAVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACBNA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACBNA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACBNA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACBVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACBVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAACBVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAADANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAADBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HAAFANA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFANA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFANA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFAVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFAVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFAVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFBNA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCALBVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCAMANA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMANA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMANA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMAVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMAVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMAVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMBNA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMBNA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMBNA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMBVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMBVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCAMBVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCATANA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATANA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATANA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATAVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATAVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATAVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATBNA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATBNA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATBNA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATBVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATBVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCATBVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAAAANA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAAANA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAAANA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAAAVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAAAVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAAAVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAABNA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAABNA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAABNA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAABVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAABVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAAABVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SAATANA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATAVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATAVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATAVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATBNA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATBNA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATBNA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATBVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATBVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SAATBVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCAAANA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAAANA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAAANA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAAAVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAAAVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAAAVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAABNA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAABNA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAABNA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAABVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAABVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCAABVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60SCABANA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABANA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABANA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABAVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABAVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABAVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABBNA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABBNA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABBNA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABBVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABBVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCABBVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCACANA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACANA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACANA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HAAFBNA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFBNA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFBVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFBVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAFBVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAAGANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAGBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HAAHANA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHANA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHANA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHAVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHAVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHAVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHBNA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHBNA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHBNA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHBVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHBVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAAHBVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HAALANA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALANA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALANA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALAVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALAVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALAVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALBNA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALBNA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SAABANA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABANA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABANA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABAVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABAVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABAVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABBNA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABBNA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABBNA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABBVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABBVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAABBVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SAACANA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACANA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACANA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACAVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACAVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACAVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACBNA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACBNA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACBNA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACBVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACBVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAACBVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SAADANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAADBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SAAFANA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HAALBNA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALBVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALBVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAALBVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HAAMANA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMANA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMANA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMAVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMAVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMAVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMBNA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMBNA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMBNA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMBVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMBVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAAMBVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HAATANA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATANA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATANA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATAVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATAVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATAVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATBNA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATBNA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATBNA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATBVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATBVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAATBVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HCAAANA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HCAAANA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HCAAANA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HCAAAVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HCAAAVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HCAAAVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HCABBNA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HCABBNA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HCABBNA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60SCACAVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACAVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACAVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACBNA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACBNA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACBNA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACBVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACBVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCACBVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60SCADANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCADBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60SCAFANA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFANA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFANA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFAVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFAVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFAVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFBNA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFBNA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFBNA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFBVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFBVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAFBVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAGANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAFANA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFANA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFAVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFAVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFAVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFBNA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFBNA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFBNA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFBVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFBVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAFBVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SAAGANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAGBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SAAHANA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHANA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHANA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SAAHAVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAGAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAGBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60SCAHANA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHANA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHANA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHAVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHAVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHAVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHBNA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHBNA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHBNA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHBVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHBVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCAHBVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60SCALANA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALANA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALANA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALAVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALAVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALAVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALBNA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALBNA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALBNA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALBVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALBVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCALBVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60SCAMANA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMANA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMANA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMAVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMAVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60HCABBVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HCABBVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HCABBVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HCACANA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACANA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACANA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACAVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACAVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACAVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACBNA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACBNA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACBNA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACBVA25 2.00in; 50.8mm 3000 PSI 25 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACBVA40 2.00in; 50.8mm 3000 PSI 40 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCACBVA60 2.00in; 50.8mm 3000 PSI 60 800 Ohms; 30 mA (Parallel); 15 mA (Series)
SE60HCADANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCADBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 80 mA (Parallel); 40 mA (Series)
SE60HCAFANA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFANA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFANA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFAVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFAVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFAVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFBNA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFBNA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFBNA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFBVA25 2.00in; 50.8mm 3000 PSI 25 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60SCAMAVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMBNA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMBNA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMBNA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMBVA25 2.00in; 50.8mm 3000 PSI 25 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMBVA40 2.00in; 50.8mm 3000 PSI 40 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCAMBVA60 2.00in; 50.8mm 3000 PSI 60 27 Ohms; 100 mA (Parallel); 50 mA (Series)
SE60SCATANA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATANA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATANA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATAVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATAVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATAVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATBNA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATBNA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATBNA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATBVA25 2.00in; 50.8mm 3000 PSI 25 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATBVA40 2.00in; 50.8mm 3000 PSI 40 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60SCATBVA60 2.00in; 50.8mm 3000 PSI 60 1000 Ohms; 10 mA (Parallel); 5 mA (Series)
SE60HAAAANA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAAANA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAAANA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAAAVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAAAVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAAAVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAABNA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAABNA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAABNA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAABVA25 2.00in; 50.8mm 3000 PSI 25 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAABVA40 2.00in; 50.8mm 3000 PSI 40 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAAABVA60 2.00in; 50.8mm 3000 PSI 60 40 Ohms; 60 mA (Parallel); 30mA (Series)
SE60HAABANA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABANA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABANA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABAVA25 2.00in; 50.8mm 3000 PSI 25 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABAVA40 2.00in; 50.8mm 3000 PSI 40 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HAABAVA60 2.00in; 50.8mm 3000 PSI 60 300 Ohms; 30 mA (Parallel); 15 mA (Series
SE60HCAFBVA40 2.00in; 50.8mm 3000 PSI 40 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAFBVA60 2.00in; 50.8mm 3000 PSI 60 80 Ohms; 40 mA (Parallel); 20 mA (Series)
SE60HCAGANA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGANA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGANA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGAVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGAVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGAVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGBNA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGBNA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGBNA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGBVA25 2.00in; 50.8mm 3000 PSI 25 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGBVA40 2.00in; 50.8mm 3000 PSI 40 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAGBVA60 2.00in; 50.8mm 3000 PSI 60 22 Ohms; 200 mA (Parallel); 100 mA (Series)
SE60HCAHANA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHANA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHANA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHAVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHAVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHAVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHBNA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHBNA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHBNA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHBVA25 2.00in; 50.8mm 3000 PSI 25 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHBVA40 2.00in; 50.8mm 3000 PSI 40 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCAHBVA60 2.00in; 50.8mm 3000 PSI 60 200 Ohms; 15 mA (Parallel); 7.5 mA (Series)
SE60HCALANA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALANA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALANA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALAVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALAVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALAVA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALBNA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALBNA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALBNA60 2.00in; 50.8mm 3000 PSI 60 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALBVA25 2.00in; 50.8mm 3000 PSI 25 1200 Ohms; 20 mA (Parallel); 10 mA (Series)
SE60HCALBVA40 2.00in; 50.8mm 3000 PSI 40 1200 Ohms; 20 mA (Parallel); 10 mA (Series)

687PDC
687505