Two-stage, 4-way, Flapper and Nozzle Servovalve - SE05/SE10/SE15 & SE2N Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Flow Rate (gpm)

Mounting

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Two-stage, 4-way, Flapper and Nozzle Servovalve - SE05/SE10/SE15 & SE2N Series

Two-stage, 4-way, Flapper and Nozzle Servovalve - SE05/SE10/SE15 & SE2N Series

Parker’s SE05, SE10, SE15 & SE2N series valves are two stage, 4-way, flapper and nozzle style servovalves.

Technical Specifications

  • Maximum Operating Temperature: +266 °F
  • Maximum Flow Rate: 1.0, 2.5, 5, 10, 15 Gal/min
  • Minimum Operating Temperature: -22 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Body Material: Aluminum
  • Seal Material: Nitrile, Fluorocarbon
  • Product Style: Servovalve
  • Materials of Construction: Aluminum, Steel
  • Flow Rate: 10, 4, 40, 60, 95, 125, 2, 7 L/min
  • Weight: 2.2, 2.4, 0.5 lb, 1, 1.1, 0.23 kg
  • Additional Options: Consult Catalog for Additional Features, Consult catalog for additional features
Safety Warning

Full Product Description

Parker’s SE05, SE10 and SE15 series valves have high performance spool and sleeve designs. A special jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves.  These valves are rated for 315 Bar (4500 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• Aluminum body
• Lapped spool & sleeve
• Medium & high performance
• Jewel feedback ball for durability

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Maximum Operating Pressure Flow Rate (gpm) Mounting
SE05HAAFBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAHBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAGBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAATBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAMBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAALBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAABNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAABBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAACBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAADBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAFBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAHBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAGBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAATBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAMBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAALBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAABNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAABBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAACBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAADBNA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAFANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAHANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAGANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAATANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAMANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAALANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAAANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAABANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAACANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAADANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAFANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAGBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAATBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAMBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAALBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAABVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAABBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAACBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAADBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAFAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAHAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAGAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAATAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAMAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAALAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAAAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAABAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAACAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAADAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAFAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAHAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAGAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAATAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAMAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAALAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAAAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAABAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAACAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAADAVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE10HAAFBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAHBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAGBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAATBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAMBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAALBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAGAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAATAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAMAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAALAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAAAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAABAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAACAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAADAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAFAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAHAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAGAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAATAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAMAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAALAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAAAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAABAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAACAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAADAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE15SAAFBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAHBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAGBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAATBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAMBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAALBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAABNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAABBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAACBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAADBNA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAFANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAHANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAGANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAATANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAMANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAALANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE10HAAABNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAABBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAACBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAADBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAFBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAHBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAGBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAATBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAMBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAALBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAABNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAABBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAACBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAADBNA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAFANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAHANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAGANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAATANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAMANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAALANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAAANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAABANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAACANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAADANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAFANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAHANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAGANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAATANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAMANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAALANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAAANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAABANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAACANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAADANA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE15SAAAANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAABANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAACANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAADANA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAFBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAHBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAGBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAATBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAMBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAALBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAABVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAABBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAACBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAADBVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAFAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAHAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAGAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAATAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAMAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAALAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAAAAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAABAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAACAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE15SAADAVA15 23.80 mm 3000 psi 15 0.937in; 23.8mm
SE2NAAFANA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAFAVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAFBNA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAFBVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAGANA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAGAVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAGBNA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAGBVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAHANA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAHAVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE10HAAFBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAHBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAGBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAATBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAMBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAALBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAABVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAABBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAACBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAADBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAFBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAHBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAGBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAATBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAMBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAALBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAABVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAABBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAACBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAADBVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAFAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAHAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAGAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAATAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAMAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAALAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAAAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAABAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAACAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAADAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAFAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAHAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAGAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAATAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE2NAAHBNA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAHBVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAATANA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAATAVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAATBNA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAATBVA25 34.93 mm 3000 psi 25 1.375in; 34.93mm
SE2NAAFANA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAFAVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAFBNA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAFBVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAGANA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAGAVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAGBNA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAGBVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAHANA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAHAVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAHBNA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAAHBVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAATANA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAATAVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAATBNA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE2NAATBVA33 34.93 mm 3000 psi 33 1.375in; 34.93mm
SE05SAAHANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAGANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAATANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAMANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAALANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAAANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAABANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAACANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAADANA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAFBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAHBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAGBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAATBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAMBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAALBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAABVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAABBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAACBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAADBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAFBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAHBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAGBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAATBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAMBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAALBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAABVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAABBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAACBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAADBVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAFAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAHAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAGAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAATAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE10SAAMAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAALAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAAAAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAABAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAACAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10SAADAVA10 19.81 mm 3000 psi 10 0.78in; 19.8mm
SE10HAAFBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAHBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAGBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAATBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAMBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAALBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAABNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAABBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAACBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAADBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAFBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAHBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAGBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAATBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAMBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAALBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAABNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAABBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAACBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAADBNA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAFANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAHANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAGANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAATANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAMANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAALANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAAANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAABANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE05HAAMAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAALAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAAAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAABAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAACAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAADAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAFAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAHAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAGAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAATAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAMAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAALAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAAAAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAABAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAACAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05SAADAVA2.5 15.88 mm 3000 psi 2.5 0.625in; 15.8mm
SE05HAAFBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAHBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAGBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAATBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAMBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAALBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAABNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAABBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAACBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAADBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAFBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAHBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAGBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAATBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAMBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAALBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAABNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAABBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAACBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAADBNA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAFANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAHANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAGANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAATANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAMANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAALANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAAANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAABANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAACANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAADANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAFANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAHANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAGANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAATANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAMANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAALANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAAANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAABANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAACANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAADANA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAFBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAHBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAGBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAATBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAMBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAALBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAAABVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAABBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAACBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05HAADBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAFBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE05SAAHBVA1 15.88 mm 3000 psi 1 0.625in; 15.8mm
SE10HAACANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAADANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAFANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAHANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAGANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAATANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAMANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAALANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAAANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAABANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAACANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAADANA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAFBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAHBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAGBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAATBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAMBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAALBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAABVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAABBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAACBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAADBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAFBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAHBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAGBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAATBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAMBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAALBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAAABVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAABBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAACBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10SAADBVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAFAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm
SE10HAAHAVA5 19.81 mm 3000 psi 5 0.78in; 19.8mm

687PDC
687505