Two-stage, 4-way, Flapper and Nozzle Servovalve - SE05/SE10/SE15 & SE2N Series | #SE10SAAAANA5


LOADING IMAGES
SE10SAAAANA5

Two-stage, 4-way, Flapper and Nozzle Servovalve - SE05/SE10/SE15 & SE2N Series | #SE10SAAAANA5

Parker’s SE05, SE10, SE15 & SE2N series valves are two stage, 4-way, flapper and nozzle style servovalves.


Technical Specifications

  • Maximum Operating Pressure: 3000 psi
  • Size: 19.81 mm
  • Mounting: 0.78in; 19.8mm
  • Flow Rate (gpm): 5
  • Maximum Operating Temperature: +266 °F
  • Maximum Flow Rate: 60 L/min
  • Minimum Operating Temperature: -22 °F
  • Actuation Type: Hydraulic Pressure
  • Resistance: 40 Ohms; 60 mA (Parallel); 30mA (Series) ohm-cm
  • Maximum Operating Pressure: 210 bar, 3000 psi
  • Response Time: Standard
  • Body Material: Aluminum
  • Seal Material: Nitrile
  • Product Style: Servovalve
  • Materials of Construction: Aluminum
  • Operating Pressure: 3045 psi, 209 bar
  • Weight: 2.2 lb, 1 kg
  • Additional Options: Consult Catalog for Additional Features
Safety Warning

Item Information

Parker’s SE05, SE10 and SE15 series valves have high performance spool and sleeve designs. A special jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves.  These valves are rated for 315 Bar (4500 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• Aluminum body
• Lapped spool & sleeve
• Medium & high performance
• Jewel feedback ball for durability

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
SE Servo Installation Guide
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505