Two-stage, 4 way, Flapper and Nozzle Servovalve - SE60 Series | #SE60HAAAAVA25


LOADING IMAGES
SE60HAAAAVA25

Two-stage, 4 way, Flapper and Nozzle Servovalve - SE60 Series | #SE60HAAAAVA25

Parker’s SE60 series valve is a two stage, 4-way, flapper and nozzle style servovalve.


Technical Specifications

  • Maximum Operating Pressure: 3000 PSI
  • Size: 2.00in; 50.8mm
  • Resistance (Ohms): 40 Ohms; 60 mA (Parallel); 30mA (Series)
  • Flow Rate (gpm): 25
  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: 95 L/min, 25 Gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Resistance: 40 Ohms; 60 mA (Parallel); 30mA (Series) ohm-cm
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Connection Type: Port C1, (+) signal to A, C
  • Body Material: Aluminum
  • Pilot Port Type: Internal
  • Signal Input: High
  • Seal Material: Fluorcarbon
  • Valve Type: Servovalve
  • Weight: 7.5 lb, 3.4 kg
  • Additional Options: Consult catalog for additional Features
Safety Warning

Item Information

Parker’s SE60 series valve has a wide range of flow ratings and a high-performance spool and sleeve design. A special jewel feedback design enhances durability and prevents ball glitch problems, which can occur in other types of servovalves.  This valve is rated for 210 Bar (3000 PSI) service.

Markets:
• Defense
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Power Generation

Features/Benefits:
• Aluminum body
• Lapped spool and sleeve
• Medium and High performance
• Jewel feedback ball for durability
• ISO 10372 size 6 standard 50.8 mm (2.000 in.) port circle

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505