Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Push-to-Connect check valves are manufactured from either acetal or kynar material and allow liquid to flow in one direction.
Compliance, Certifications & Safety |
---|
WQA NSF / ANSI 372 Certification |
WQA NSF / ANSI 51 (Food Contact) Certification |
WQA NSF / ANSI 61 (Drinking Water) Certification |
Literature and Reference Materials |
---|
Water-and-Beverage-Fittings_CAT-3525LQ1 |
Pneumatic Automation Fittings - CAT. 3570PNA |
Products | Body Material | Collet Material | Connection 2 Tube Outside Diameter | Configuration | Connection 1 Tube Outside Diameter | Cracking Pressure | Connection 2 Thread Size |
---|---|---|---|---|---|---|---|
A4VC4-MG | Acetal | Red | 1/4" (O.D.) | Tube to Tube | 1/4" (O.D.) | 1/3 | |
A5VC5-MG | Acetal | Red | 5/16" (O.D.) | Tube to Tube | 5/16" (O.D.) | 1/3 | |
A6VC6-MG | Acetal | Red | 3/8" (O.D.) | Tube to Tube | 3/8" (O.D.) | 1/3 | |
A8VC8-MG | Acetal | Red | 1/2" (O.D.) | Tube to Tube | 1/2" (O.D.) | 1/3 | |
FB6MCVC4-HBLK-05 | Kynar® | Black | Tube to NPTF | 3/8" (O.D.) | 0.5 Psi | 1/4" | |
FB6MCVC4-HBLU-15 | Kynar® | Blue | Tube to NPTF | 3/8" (O.D.) | 1.5 Psi | 1/4" | |
FB6MCVC4-HRED-30 | Kynar® | Red | Tube to NPTF | 3/8" (O.D.) | 3 Psi | 1/4" | |
FB6MCVC4-HGRN-40 | Kynar® | Green | Tube to NPTF | 3/8" (O.D.) | 4 Psi | 1/4" |