TrueSeal Acetal & Kynar Check Valves - Push to Connect | #A4VC4-MG


LOADING IMAGES
A4VC4-MG

TrueSeal Acetal & Kynar Check Valves - Push to Connect | #A4VC4-MG

Parker's Push-to-Connect check valves are manufactured from either acetal or kynar material and allow liquid to flow in one direction.


Technical Specifications

  • Collet Material: Red
  • Cracking Pressure: 1/3
  • Body Material: Acetal
  • Connection 1 Tube Outside Diameter: 1/4" (O.D.)
  • Connection 2 Tube Outside Diameter: 1/4" (O.D.)
  • Configuration: Tube to Tube
  • Minimum Operating Temperature: 34 °F, 1 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Cracking Pressure: 1/3 psi
  • For Fluid Type: Water, Food & Beverage (Beer, Wine)
  • Application: Pneumatics, Robotics, Textile, Semiconductor, Packaging
  • Seal Material: EPDM
  • Gripping Ring Material: Stainless Steel
  • Body Material: Acetal
  • Valve Configuration: One Way
  • Connection Type: n/a
  • Shape: In-Line
  • Connection 1 Size: n/a, 1/4 inch Tube O.D.
  • Configuration: Tube to Tube
  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: n/a, 1/4 inch Tube O.D.
  • Connection 2 Type: Push-to-Connect
Safety Warning

Item Information

Parker's Push-to-Connect check valves ensure protection against reversal of flow. Valves are designed for connection with either thermoplastic or soft metal tubing and are intended for use with liquids only. The valves have an arrow molded into the body to indicate the direction of flow.

Markets:
• Food
• Potable Water
• Chemical
• Filtration

Features/Benefits:
• FDA Compliant NSF/ANSI 51
• Gray Acetal NSF/ANSI 61
• Compact
• Lightweight
• Symbol showing the operating direction of flow

Applications:
• Water
• Soft Drinks
• Beer/Wine
• Dyes

Read More Show Less

CAD Drawings + Files

Part Number
A4VC4-MG DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547